NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.CopyPasteNewBuilder It is used in Ship Building Application. More...
Public Types | |
enum | VersionID { Nx11, Nx12 } |
add version identifiers for the different revisions of the copy paste new feature. More... | |
enum | CopyApproach { TransferringLinkedBody, CopySourceFeaturesAndReparent } |
Represents the approach of copying ship standard parts. More... | |
Public Member Functions | |
unsafe void | CreateLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Creates the pre-creation logical objects More... | |
unsafe NXOpen.ErrorList | GetOperationFailures () |
Gets the operation failure error list object More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.CopyPasteNewBuilder.VersionID | AlgorithmVersion [get, set] |
Returns or sets the value of algorithm version is used to define the version information. More... | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the value of angular tolerance is used to define the angular difference from qualified candidate face / plane normal to source face / plane normal. More... | |
unsafe NXOpen.SelectNXObjectList | ComponentsToCopy [get] |
Returns the components to copy More... | |
unsafe NXOpen.Features.ShipDesign.CopyPasteNewBuilder.CopyApproach | CopyApproachOption [get, set] |
Returns or sets an option to determine the approach to copy the ship standard parts between planes. More... | |
unsafe bool | CopySection [get, set] |
Returns or sets the flag is used to define if linear tolerance on UI would be used when matching geometry. More... | |
unsafe double | LinearTolerance [get, set] |
Returns or sets the value of linear tolerance is used to define the tolerance between candidate object and transformed source object. More... | |
unsafe NXOpen.SelectNXObject | SelectionFrom [get] |
Returns the From geometry More... | |
unsafe NXOpen.SelectNXObjectList | SelectionTo [get] |
Returns the To geometry More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesListBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the copied objects created. More... | |
unsafe bool | ShowXmlReport [get, set] |
Returns or sets the flag to indicate whether or not to show the xml report on copy paste results More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.CopyPasteNewBuilder It is used in Ship Building Application.
The operation copies one or more components and pastes them as new parts while re-parenting and maintaining WAVE links
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCopyPasteNewBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
5 |
CopySection |
false |
Created in NX8.0.0
unsafe NXOpen.ErrorList NXOpen.Features.ShipDesign.CopyPasteNewBuilder.AutoAssignAttributes | ( | NXOpen.NXObject[] | objects | ) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
Created in NX8.5.0
License requirements: None.
objects |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.ErrorList NXOpen.Features.ShipDesign.CopyPasteNewBuilder.AutoAssignAttributesWithNamingPattern | ( | NXOpen.NXObject[] | objects, |
NXOpen.NXObject[] | properties | ||
) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
Created in NX12.0.0
License requirements: None.
objects | |
properties |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.NXObject NXOpen.Features.ShipDesign.CopyPasteNewBuilder.CreateAttributeTitleToNamingPatternMap | ( | string[] | attributeTitles, |
string[] | titlePatterns | ||
) |
Creates a map object of attribute titles to their corresponding naming pattern
Created in NX12.0.0
License requirements: None.
attributeTitles | |
titlePatterns |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe void NXOpen.Features.ShipDesign.CopyPasteNewBuilder.CreateLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Creates the pre-creation logical objects
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design")
logicalObjects |
unsafe NXOpen.ErrorList NXOpen.Features.ShipDesign.CopyPasteNewBuilder.GetOperationFailures | ( | ) |
Gets the operation failure error list object
Created in NX10.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the value of algorithm version is used to define the version information.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the value of angular tolerance is used to define the angular difference from qualified candidate face / plane normal to source face / plane normal.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the components to copy
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets an option to determine the approach to copy the ship standard parts between planes.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the flag is used to define if linear tolerance on UI would be used when matching geometry.
If false, the linear tolerance will be set with max double value as default.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the value of linear tolerance is used to define the tolerance between candidate object and transformed source object.
For example, the distance from the qualified candidate curve to the transformed sample points of source curve shoud be within linear tolerance. And for body, it checks the distance from the qualified body's faces and the transformed sample points of source body's corresponding faces.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the From geometry
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the To geometry
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the Ship Names builder, used to assign names to the copied objects created.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether or not to show the xml report on copy paste results
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")