NXOpen .NET Reference
12.0.0
|
Represents the Shell feature builder. More...
Public Member Functions | |
unsafe void | SetDefaultThickness (string defaultThicknessValue) |
Sets the default thickness for the shelled body. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Body | Body [get, set] |
Returns or sets the body to be shelled. More... | |
unsafe NXOpen.Expression | DefaultThickness [get] |
Returns the default thickness for the shelled body. More... | |
unsafe bool | DefaultThicknessFlip [get, set] |
Returns or sets the flip direction option for default thickness. More... | |
unsafe NXOpen.ObjectList | FaceThicknessList [get, set] |
Returns or sets the list of faces and corresponding alternate thickness for each. More... | |
unsafe NXOpen.ExpressionCollectorSetList | FaceThicknesses [get] |
Returns the list of faces and corresponding alternate thickness for each. More... | |
unsafe NXOpen.ScCollector | RemovedFacesCollector [get, set] |
Returns or sets the set of faces to be removed from the shelled body. More... | |
unsafe bool | TgtPierceOption [get, set] |
Returns or sets the option to process tangent remove faces for the Shell operation. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance for the Shell operation. More... | |
unsafe bool | UseSurfaceApproximation [get, set] |
Returns or sets the option to use approximate surfaces for the Shell operation. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents the Shell feature builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateShellBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.ShellBuilder.SetDefaultThickness | ( | string | defaultThicknessValue | ) |
Sets the default thickness for the shelled body.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
defaultThicknessValue | default thickness expression |
|
getset |
Returns or sets the body to be shelled.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the default thickness for the shelled body.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the flip direction option for default thickness.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of faces and corresponding alternate thickness for each.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the list of faces and corresponding alternate thickness for each.
Note that it is no longer necessary to set this list, as a new list is automatically created when a new instance of this class is instantiated. Note that this API cannot be used together with the new API.
Created in NX4.0.0
Deprecated in NX5.0.0. Use NXOpen.Features.ShellBuilder.FaceThicknesses instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the set of faces to be removed from the shelled body.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to process tangent remove faces for the Shell operation.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance for the Shell operation.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to use approximate surfaces for the Shell operation.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")