NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SectionInertiaAnalysis builder More...
Public Types | |
enum | Types { ParallelSections, SectionsAlongCurve, ExistingSection } |
The type of Section Inertia Analysis to be performed. More... | |
enum | CoordSys { Absolute, CurrentWCS } |
The coordinate system associated with the analysis. More... | |
enum | SectionAxisNormal { Xc, Yc, Zc } |
Slice direction in case of parallel section type of analysis. More... | |
enum | SampleMethod { ByDistance, ByNumber } |
Type of sampling method to be used in sections along curve type of analysis. More... | |
enum | PropertyType { Hollow, Solid } |
Type of Analysis property. More... | |
Public Member Functions | |
unsafe void | ShowInfo () |
The function displays the information box with information about the section intertia analysis performed. More... | |
unsafe void | RefreshScreen () |
The function refreshes the graphic screen if any temporary graphics was previously generated by this command. More... | |
unsafe bool | IsTempGraphics () |
The function checks if temporary graphics was generated. More... | |
unsafe NXOpen.Annotations.PmiNote[] | GetAnnotation () |
The annotations generated can be accessed using this method. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AnnoLayer [get, set] |
Returns or sets the anno layer More... | |
unsafe NXOpen.Features.SectionInertiaAnalysisBuilder.CoordSys | CSys [get, set] |
Returns or sets the c sys More... | |
unsafe bool | CenterOfGravity [get, set] |
Returns or sets the center of gravity More... | |
unsafe NXOpen.Section | CurveCollector [get] |
Returns the curve collector More... | |
unsafe int | DatumPlaneLayer [get, set] |
Returns or sets the datum plane layer More... | |
unsafe bool | DatumPlanes [get, set] |
Returns or sets the datum planes More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance More... | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the face collector More... | |
unsafe NXOpen.Features.SectionInertiaAnalysisBuilder.PropertyType | MassPropertyType [get, set] |
Returns or sets the mass property type More... | |
unsafe int | NSection [get, set] |
Returns or sets the n section More... | |
unsafe NXOpen.Section | PathCollector [get] |
Returns the path collector More... | |
unsafe bool | PrincipalAxes [get, set] |
Returns or sets the principal axes More... | |
unsafe int | RectangleLayer [get, set] |
Returns or sets the rectangle layer More... | |
unsafe bool | RectangularSection [get, set] |
Returns or sets the rectangular section More... | |
unsafe bool | SecondPrincipleMi [get, set] |
Returns or sets the second principle mi More... | |
unsafe bool | SectionArea [get, set] |
Returns or sets the section area More... | |
unsafe int | SectionLayer [get, set] |
Returns or sets the section layer More... | |
unsafe bool | SectionLength [get, set] |
Returns or sets the section length More... | |
unsafe NXOpen.Features.SectionInertiaAnalysisBuilder.SectionAxisNormal | SectionNormal [get, set] |
Returns or sets the section normal More... | |
unsafe NXOpen.Features.SectionInertiaAnalysisBuilder.SampleMethod | SectioningMethod [get, set] |
Returns or sets the sectioning method More... | |
unsafe bool | Sections [get, set] |
Returns or sets the sections More... | |
unsafe bool | ShearCenter [get, set] |
Returns or sets the shear center More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness. More... | |
unsafe NXOpen.Features.SectionInertiaAnalysisBuilder.Types | Type [get, set] |
Returns or sets the analysis More... | |
unsafe int | Units [get, set] |
Returns or sets the units for calculations More... | |
unsafe bool | ValidityFlag [get, set] |
Returns or sets the validity flag. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SectionInertiaAnalysis builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSectionInertiaAnalysisBuilder
Default values.
Property | Value |
---|---|
AnnoLayer |
101 |
CenterOfGravity |
True |
DatumPlaneLayer |
101 |
DatumPlanes |
False |
NSection |
5 |
PrincipalAxes |
False |
RectangleLayer |
101 |
RectangularSection |
False |
SecondPrincipleMi |
True |
SectionArea |
True |
SectionLayer |
101 |
SectionLength |
True |
Sections |
False |
ShearCenter |
False |
Created in NX5.0.0
unsafe NXOpen.Annotations.PmiNote [] NXOpen.Features.SectionInertiaAnalysisBuilder.GetAnnotation | ( | ) |
The annotations generated can be accessed using this method.
Created in NX5.0.0
License requirements: None.
unsafe bool NXOpen.Features.SectionInertiaAnalysisBuilder.IsTempGraphics | ( | ) |
The function checks if temporary graphics was generated.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.SectionInertiaAnalysisBuilder.RefreshScreen | ( | ) |
The function refreshes the graphic screen if any temporary graphics was previously generated by this command.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.SectionInertiaAnalysisBuilder.ShowInfo | ( | ) |
The function displays the information box with information about the section intertia analysis performed.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the anno layer
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the center of gravity
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the c sys
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve collector
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the datum plane layer
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the datum planes
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the distance
Created in NX5.0.0
License requirements: None.
|
get |
Returns the face collector
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the mass property type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the n section
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the path collector
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the principal axes
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the rectangle layer
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the rectangular section
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the second principle mi
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section area
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sectioning method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section layer
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section normal
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sections
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the shear center
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the thickness.
This attribute is always used in hollow analysis while it is used in solid analysis if any of the loops is open.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the analysis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the units for calculations
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the validity flag.
If the flag is set to false, properties will be recomputed.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")