NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Scale builder. More...
Public Types | |
enum | Types { Uniform, Axisymmetric, General } |
Scale type More... | |
Properties | |
unsafe NXOpen.ScCollector | BodyCollector [get, set] |
Returns or sets the collector as NXOpen.ScCollector More... | |
unsafe NXOpen.SelectBodyList | BodyToScale [get] |
Returns the bodyToScale More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys as NXOpen.CoordinateSystem More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point as NXOpen.Point More... | |
unsafe NXOpen.Expression | ScaleAlongAxis [get] |
Returns the scale along axis More... | |
unsafe NXOpen.Expression | ScaleOtherDirection [get] |
Returns the scale other direction More... | |
unsafe NXOpen.Expression | ScaleXdirection [get] |
Returns the scale xdirection More... | |
unsafe NXOpen.Expression | ScaleYdirection [get] |
Returns the scale ydirection More... | |
unsafe NXOpen.Expression | ScaleZdirection [get] |
Returns the scale zdirection More... | |
unsafe NXOpen.Features.ScaleBuilder.Types | Type [get, set] |
Returns or sets the scale type NXOpen.Features.ScaleBuilder.Types More... | |
unsafe NXOpen.Expression | UniformFactor [get] |
Returns the uniform factor More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector as NXOpen.Direction More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Scale builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateScaleBuilder
Default values.
Property | Value |
---|---|
ScaleAlongAxis.Value |
1.0 |
ScaleOtherDirection.Value |
1.0 |
ScaleXdirection.Value |
1.0 |
ScaleYdirection.Value |
1.0 |
ScaleZdirection.Value |
1.0 |
UniformFactor.Value |
1.0 |
Created in NX5.0.0
|
getset |
Returns or sets the collector as NXOpen.ScCollector
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the bodyToScale
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the csys as NXOpen.CoordinateSystem
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the point as NXOpen.Point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the scale along axis
Created in NX5.0.0
License requirements: None.
|
get |
Returns the scale other direction
Created in NX5.0.0
License requirements: None.
|
get |
Returns the scale xdirection
Created in NX5.0.0
License requirements: None.
|
get |
Returns the scale ydirection
Created in NX5.0.0
License requirements: None.
|
get |
Returns the scale zdirection
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the scale type NXOpen.Features.ScaleBuilder.Types
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the uniform factor
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the vector as NXOpen.Direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")