NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ResizeChamfer builder More...
Public Types | |
enum | SectionType { SymmetricOffset, AsymmetricOffset, OffsetandAngle } |
the chamfer section types More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Features.ResizeChamferBuilder.SectionType | ChamferType [get, set] |
Returns or sets the chamfer type More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the faces More... | |
unsafe bool | FlipChamferOffsets [get, set] |
Returns or sets the flip flag More... | |
unsafe NXOpen.Expression | Offset1 [get] |
Returns the offset1 More... | |
unsafe NXOpen.Expression | Offset2 [get] |
Returns the offset2 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ResizeChamfer builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateResizeChamferBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
0 |
ChamferType |
SymmetricOffset |
Offset1.Value |
0 (millimeters part), 0 (inches part) |
Offset2.Value |
0 (millimeters part), 0 (inches part) |
Created in NX7.0.0
|
get |
Returns the angle
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the chamfer type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the faces
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the flip flag
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the offset1
Created in NX7.0.0
License requirements: None.
|
get |
Returns the offset2
Created in NX7.0.0
License requirements: None.