NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.RapidSurface builder More...
Public Types | |
enum | OperationTypes { DrawOnFacetBody, DrawOnBoundary, ImportCurves, SubdivideLoop } |
the operation types More... | |
enum | AttachmentTypes { FacetBody, None } |
the attachment types More... | |
enum | LoopTypes { FourSided, ThreeSided } |
the subdivision loop types More... | |
Public Member Functions | |
unsafe void | AcceptNewFacetBody () |
Accepts new facet body More... | |
unsafe void | ImportCurve () |
Imports curve More... | |
unsafe void | AcceptSubdivision () |
Accepts subdivision More... | |
unsafe void | SetNumberOfDefiningPoints (int number) |
Sets number of defining points More... | |
unsafe void | SetDefiningPoint (int index, NXOpen.Point3d coordination, int facetID) |
Sets a defining point More... | |
unsafe void | SetNumberOfDefinePoints (int number) |
Set number of define points (pre-NX6) More... | |
unsafe void | SetADefinePoint (int index, double xx, double yy, double zz, int facetID) |
Set a define point (pre-NX6) More... | |
unsafe void | ResetAnimationPolyline () |
Resets animation polyline More... | |
unsafe void | CreateAnimationPolyline () |
Creates animation polyline More... | |
unsafe void | CreateBoundaryCurve () |
Creates boundary curve More... | |
unsafe void | DrawCurve () |
Draws curve More... | |
unsafe void | DrawBoundaryCurve () |
Draws boundary curve More... | |
unsafe void | DeleteCurve () |
Deletes curve More... | |
unsafe void | DeleteNode (NXOpen.Point point) |
Deletes node More... | |
unsafe void | DragCurvePoint () |
Drags curve point More... | |
unsafe void | MoveNode (NXOpen.Point point, NXOpen.Point3d newPosition) |
Moves node More... | |
unsafe void | ReprojectEdgesAfterMoveNode () |
Reprojects edges after move node More... | |
unsafe NXOpen.Point[] | CreateNodePoints () |
Creates points to record every mesh node More... | |
unsafe int | AskEdgeCount () |
Asks edge count in the current curve network More... | |
unsafe NXOpen.Spline | AskEdge (int edgeIndex) |
Asks an edge in the current curve network More... | |
unsafe int | GetNodeCount () |
Gets node count in the current curve network More... | |
unsafe NXOpen.Point | GetNode (int nodeIndex) |
Gets a node in the current curve network More... | |
unsafe void | ConnectCurve () |
Accepts connect curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.RapidSurfaceBuilder.AttachmentTypes | AttachmentType [get, set] |
Returns or sets the attachment type More... | |
unsafe NXOpen.SelectDisplayableObject | Body [get] |
Returns the facet body. More... | |
unsafe NXOpen.Features.GeometricConstraintDataSetManager | BoundaryPointSetManager [get] |
Returns the boundary point set manager More... | |
unsafe NXOpen.SelectCurveList | ConnectCurves [get] |
Returns the connect curves More... | |
unsafe NXOpen.Features.GeometricConstraintDataSetManager | ConstraintSetManager [get] |
Returns the constraint set manager More... | |
unsafe int | Degree [get, set] |
Returns or sets the degree More... | |
unsafe NXOpen.SelectCurveList | DeleteCurves [get] |
Returns the delete curves More... | |
unsafe NXOpen.SelectCurve | DragCurve [get] |
Returns the drag curve More... | |
unsafe NXOpen.Features.GeometricConstraintDataSetManager | DragCurvePointManager [get] |
Returns the curve used for drag curve point More... | |
unsafe NXOpen.Facet.SelectFacetedBody | FacetBody [get] |
Returns the facet body More... | |
unsafe NXOpen.SelectCurveList | ImportCurves [get] |
Returns the import curves More... | |
unsafe NXOpen.Features.RapidSurfaceBuilder.LoopTypes | LoopType [get, set] |
Returns or sets the subdivision loop type More... | |
unsafe double | NodeTolerance [get, set] |
Returns or sets the node tolerance More... | |
unsafe NXOpen.Features.RapidSurfaceBuilder.OperationTypes | OperationType [get, set] |
Returns or sets the operation type More... | |
unsafe NXOpen.Direction | ProjectDirection [get, set] |
Returns or sets the projection direction More... | |
unsafe int | Segments [get, set] |
Returns or sets the segments More... | |
unsafe int | Smoothness [get, set] |
Returns or sets the smoothness More... | |
unsafe NXOpen.SelectCurve | ULoopCurve [get] |
Returns the loop curve(U) More... | |
unsafe int | UPatches [get, set] |
Returns or sets the patches(U) More... | |
unsafe NXOpen.SelectCurve | VLoopCurve [get] |
Returns the loop curve(V) More... | |
unsafe int | VPatches [get, set] |
Returns or sets the patches(V) More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.RapidSurface builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRapidSurfaceBuilder
Default values.
Property | Value |
---|---|
AttachmentType |
FacetBody |
Degree |
3 |
LoopType |
FourSided |
NodeTolerance |
1.0 |
Segments |
10 |
Smoothness |
100 |
UPatches |
2 |
VPatches |
2 |
Created in NX5.0.0
unsafe void NXOpen.Features.RapidSurfaceBuilder.AcceptNewFacetBody | ( | ) |
Accepts new facet body
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.AcceptSubdivision | ( | ) |
Accepts subdivision
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Spline NXOpen.Features.RapidSurfaceBuilder.AskEdge | ( | int | edgeIndex | ) |
Asks an edge in the current curve network
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
edgeIndex | Edge Index |
unsafe int NXOpen.Features.RapidSurfaceBuilder.AskEdgeCount | ( | ) |
Asks edge count in the current curve network
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.ConnectCurve | ( | ) |
Accepts connect curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.CreateAnimationPolyline | ( | ) |
Creates animation polyline
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.CreateBoundaryCurve | ( | ) |
Creates boundary curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Point [] NXOpen.Features.RapidSurfaceBuilder.CreateNodePoints | ( | ) |
Creates points to record every mesh node
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.DeleteCurve | ( | ) |
Deletes curve
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.DeleteNode | ( | NXOpen.Point | point | ) |
Deletes node
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
point | Point |
unsafe void NXOpen.Features.RapidSurfaceBuilder.DragCurvePoint | ( | ) |
Drags curve point
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.DrawBoundaryCurve | ( | ) |
Draws boundary curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.DrawCurve | ( | ) |
Draws curve
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Point NXOpen.Features.RapidSurfaceBuilder.GetNode | ( | int | nodeIndex | ) |
Gets a node in the current curve network
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
nodeIndex | Node Index |
unsafe int NXOpen.Features.RapidSurfaceBuilder.GetNodeCount | ( | ) |
Gets node count in the current curve network
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.ImportCurve | ( | ) |
Imports curve
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.MoveNode | ( | NXOpen.Point | point, |
NXOpen.Point3d | newPosition | ||
) |
Moves node
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
point | Point |
newPosition | the new position the point move to |
unsafe void NXOpen.Features.RapidSurfaceBuilder.ReprojectEdgesAfterMoveNode | ( | ) |
Reprojects edges after move node
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.ResetAnimationPolyline | ( | ) |
Resets animation polyline
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.RapidSurfaceBuilder.SetADefinePoint | ( | int | index, |
double | xx, | ||
double | yy, | ||
double | zz, | ||
int | facetID | ||
) |
Set a define point (pre-NX6)
Created in NX5.0.0
Deprecated in NX6.0.0. Use NXOpen.Features.RapidSurfaceBuilder.SetDefiningPoint instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
index | Index of Defined Point |
xx | XC of Defined Point |
yy | YC of Defined Point |
zz | ZC of Defined Point |
facetID | Facet ID of Defined Point |
unsafe void NXOpen.Features.RapidSurfaceBuilder.SetDefiningPoint | ( | int | index, |
NXOpen.Point3d | coordination, | ||
int | facetID | ||
) |
Sets a defining point
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
index | Index of Defined Point |
coordination | x,y,z coordination of Defined Point |
facetID | Facet ID of Defined Point |
unsafe void NXOpen.Features.RapidSurfaceBuilder.SetNumberOfDefinePoints | ( | int | number | ) |
Set number of define points (pre-NX6)
Created in NX5.0.0
Deprecated in NX6.0.0. Use NXOpen.Features.RapidSurfaceBuilder.SetNumberOfDefiningPoints instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
number | Number of Defined Points |
unsafe void NXOpen.Features.RapidSurfaceBuilder.SetNumberOfDefiningPoints | ( | int | number | ) |
Sets number of defining points
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
number | Number of Defined Points |
|
getset |
Returns or sets the attachment type
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the facet body.
Inputs to this command can be convergent objects.
Created in NX11.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the boundary point set manager
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the connect curves
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the constraint set manager
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the degree
Created in NX5.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the delete curves
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the drag curve
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the curve used for drag curve point
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the facet body
Created in NX5.0.0
Deprecated in NX11.0.0. Use NXOpen.Features.RapidSurfaceBuilder.Body instead.
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the import curves
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the subdivision loop type
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the node tolerance
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the operation type
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the projection direction
Created in NX5.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the segments
Created in NX5.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the smoothness
Created in NX5.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the loop curve(U)
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the patches(U)
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the loop curve(V)
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the patches(V)
Created in NX6.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")