NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.PointSetBuilder . More...
Public Types | |
enum | Types { CurvePoints, SplinePoints, FacePoints, IntersectionPoints } |
The settings for the type of Point Set feature. More... | |
enum | CurvePointsType { EqualArcLength, EqualParameters, GeometricProgression, ChordalTolerance, IncrementalArcLength, SpecifiedProjectionPoints, CurvePercentage } |
The settings for the curve points definition. More... | |
enum | SplinePointsType { DefiningPoints, Knots, Poles } |
The settings for the spline points definition. More... | |
enum | FacePointsType { Pattern, FacePercentage, BSurfacePoles } |
The settings for the face points definition. More... | |
enum | PatternLimitsType { DiagonalPoints, Percentages } |
The settings for the pattern limit definition. More... | |
Public Member Functions | |
unsafe NXOpen.Features.PointSetFacePercentageBuilder | CreateFacePercentageListItem () |
Create an entry for the face percentage list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Expression | ArcLength [get] |
Returns the arc length of the curve at which a point is to be created. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the associative setting. More... | |
unsafe NXOpen.Expression | ChordalTolerance [get] |
Returns the chordal tolerance used in creating points. More... | |
unsafe NXOpen.NXObjectList | CurvePercentageList [get] |
Returns the curve percentage list. More... | |
unsafe NXOpen.Features.PointSetBuilder.CurvePointsType | CurvePointsBy [get, set] |
Returns or sets the curve points definition setting. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Expression | EndPercentage [get] |
Returns the percentage of the curve at which to stop creating points. More... | |
unsafe NXOpen.Section | EndPercentageSection [get] |
Returns a section containing an object (curve, edge, or point) that will be used to determine an intersection with the curves/edges selected for setting the EndPercentage Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression . More... | |
unsafe NXOpen.Features.PointSetFacePercentageBuilderList | FacePercentageList [get] |
Returns the face percentage list. More... | |
unsafe NXOpen.Features.PointSetBuilder.FacePointsType | FacePointsBy [get, set] |
Returns or sets the face points definition setting. More... | |
unsafe bool | GroupPoints [get, set] |
Returns or sets the group points setting. More... | |
unsafe NXOpen.Section | IntersectionSection [get] |
Returns the intersection Section. More... | |
unsafe NXOpen.SelectDisplayableObjectList | IntersectionSelectedObjects [get] |
Returns the intersection selected objects. More... | |
unsafe NXOpen.SelectDisplayableObjectList | IntersectionSelectedObjectsSecond [get] |
Returns the intersection selected objects second. More... | |
unsafe NXOpen.Section | MultipleCurveOrEdgeCollector [get] |
Returns the collector that is used to hold multiple curves or edges. More... | |
unsafe NXOpen.ScCollector | MultipleFaceCollector [get] |
Returns the collector that is used to hold faces. More... | |
unsafe NXOpen.Expression | NumberOfPointsExpression [get] |
Returns the number of points that will be created along curve. More... | |
unsafe NXOpen.Expression | NumberOfPointsInUDirectionExpression [get] |
Returns the number of points to be created in the u direction. More... | |
unsafe NXOpen.Expression | NumberOfPointsInVDirectionExpression [get] |
Returns the number of points to be created in the v direction. More... | |
unsafe NXOpen.Features.PointSetBuilder.PatternLimitsType | PatternLimitsBy [get, set] |
Returns or sets the pattern limits definition setting. More... | |
unsafe NXOpen.Point | PatternLimitsEndPoint [get, set] |
Returns or sets the ending diagonal point of the pattern. More... | |
unsafe NXOpen.Expression | PatternLimitsEndingUValue [get] |
Returns the ending u value of the pattern. More... | |
unsafe NXOpen.Expression | PatternLimitsEndingVValue [get] |
Returns the ending v value of the pattern. More... | |
unsafe NXOpen.Point | PatternLimitsStartPoint [get, set] |
Returns or sets the starting diagonal point of the pattern. More... | |
unsafe NXOpen.Expression | PatternLimitsStartingUValue [get] |
Returns the starting u value of the pattern. More... | |
unsafe NXOpen.Expression | PatternLimitsStartingVValue [get] |
Returns the starting v value of the pattern. More... | |
unsafe NXOpen.PointList | ProjectionPointList [get] |
Returns the projection point list. More... | |
unsafe NXOpen.Expression | Ratio [get] |
Returns the ratio of geometric progression. More... | |
unsafe NXOpen.Section | SingleCurveOrEdgeCollector [get] |
Returns the collector that is used to hold a single curve or edge definition. More... | |
unsafe NXOpen.SelectFace | SingleFaceObject [get] |
Returns the select object that is used to hold the face. More... | |
unsafe NXOpen.ScCollector | SplineCollector [get] |
Returns the collector that is used to hold a spline. More... | |
unsafe NXOpen.Features.PointSetBuilder.SplinePointsType | SplinePointsBy [get, set] |
Returns or sets the spline points definition setting. More... | |
unsafe NXOpen.Expression | StartPercentage [get] |
Returns the percentage of the curve at which to start creating points. More... | |
unsafe NXOpen.Section | StartPercentageSection [get] |
Returns a section containing an object (curve, edge, or point) that will be used to determine an intersection with the curves/edges selected for setting the StartPercentage Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression . More... | |
unsafe NXOpen.Features.PointSetBuilder.Types | Type [get, set] |
Returns or sets the type setting. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.PointSetBuilder .
This builder is used to create and edit Point Set features. The Point Set feature allows you to create points on curves, edges or faces.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePointSetBuilder
Default values.
Property | Value |
---|---|
ArcLength.Value |
1 (millimeters part), 0.01 (inches part) |
Associative |
1 |
ChordalTolerance.Value |
2.54 (millimeters part), 0.1 (inches part) |
CurvePointsBy |
EqualArcLength |
EndPercentage.Value |
100 |
FacePointsBy |
Pattern |
NumberOfPointsExpression.Value |
2 |
NumberOfPointsInUDirectionExpression.Value |
10 |
NumberOfPointsInVDirectionExpression.Value |
10 |
PatternLimitsBy |
Percentages |
PatternLimitsEndingUValue.Value |
100 |
PatternLimitsEndingVValue.Value |
100 |
PatternLimitsStartingUValue.Value |
0 |
PatternLimitsStartingVValue.Value |
0 |
Ratio.Value |
1 |
SplinePointsBy |
DefiningPoints |
StartPercentage.Value |
0 |
Created in NX6.0.0
The settings for the curve points definition.
unsafe NXOpen.Features.PointSetFacePercentageBuilder NXOpen.Features.PointSetBuilder.CreateFacePercentageListItem | ( | ) |
Create an entry for the face percentage list.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the angle tolerance.
Used in determining curve tangency when needed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the arc length of the curve at which a point is to be created.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.IncrementalArcLength .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the associative setting.
true indicates a feature will be created, false indicates just points will be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the chordal tolerance used in creating points.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.ChordalTolerance .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the curve percentage list.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.CurvePercentage .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the curve points definition setting.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance.
Used in combining curves when needed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the percentage of the curve at which to stop creating points.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX6.0.0
License requirements: None.
|
get |
Returns a section containing an object (curve, edge, or point) that will be used to determine an intersection with the curves/edges selected for setting the EndPercentage Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the face percentage list.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.FacePercentage .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the face points definition setting.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the group points setting.
true indicates a points will be grouped together. This setting is applicable only when associative is false.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the intersection Section.
This is used only, when NXOpen.Features.PointSetBuilder.Types is NXOpen.Features.PointSetBuilder.Types.IntersectionPoints
Created in NX8.5.0
Deprecated in NX9.0.0. Please use NXOpen.Features.PointSetBuilder.IntersectionSelectedObjectsSecond instead.
License requirements: None.
|
get |
Returns the intersection selected objects.
This is used only, when NXOpen.Features.PointSetBuilder.Types is NXOpen.Features.PointSetBuilder.Types.IntersectionPoints . Only NXOpen.Section or NXOpen.ScCollector are allowed as intersection selected objects.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the intersection selected objects second.
This is used only, when NXOpen.Features.PointSetBuilder.Types is NXOpen.Features.PointSetBuilder.Types.IntersectionPoints
Created in NX9.0.0
License requirements: None.
|
get |
Returns the collector that is used to hold multiple curves or edges.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.SpecifiedProjectionPoints , or NXOpen.Features.PointSetBuilder.CurvePointsType.IncrementalArcLength .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collector that is used to hold faces.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.FacePercentage , or NXOpen.Features.PointSetBuilder.FacePointsType.BSurfacePoles .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the number of points that will be created along curve.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the number of points to be created in the u direction.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the number of points to be created in the v direction.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the pattern limits definition setting.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the ending u value of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.Percentages .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the ending v value of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.Percentages .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the ending diagonal point of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.DiagonalPoints .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the starting u value of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.Percentages .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the starting v value of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.Percentages .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the starting diagonal point of the pattern.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern , and when NXOpen.Features.PointSetBuilder.PatternLimitsBy is NXOpen.Features.PointSetBuilder.PatternLimitsType.DiagonalPoints .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the projection point list.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.SpecifiedProjectionPoints .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the ratio of geometric progression.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collector that is used to hold a single curve or edge definition.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression , NXOpen.Features.PointSetBuilder.CurvePointsType.ChordalTolerance , or NXOpen.Features.PointSetBuilder.CurvePointsType.IncrementalArcLength .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the select object that is used to hold the face.
Only used when type is NXOpen.Features.PointSetBuilder.Types.FacePoints , and when NXOpen.Features.PointSetBuilder.FacePointsBy is NXOpen.Features.PointSetBuilder.FacePointsType.Pattern .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collector that is used to hold a spline.
Only used when type is NXOpen.Features.PointSetBuilder.Types.SplinePoints .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the spline points definition setting.
Only used when type is NXOpen.Features.PointSetBuilder.Types.SplinePoints .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the percentage of the curve at which to start creating points.
Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX6.0.0
License requirements: None.
|
get |
Returns a section containing an object (curve, edge, or point) that will be used to determine an intersection with the curves/edges selected for setting the StartPercentage Only used when type is NXOpen.Features.PointSetBuilder.Types.CurvePoints , and when NXOpen.Features.PointSetBuilder.CurvePointsBy is NXOpen.Features.PointSetBuilder.CurvePointsType.EqualArcLength , NXOpen.Features.PointSetBuilder.CurvePointsType.EqualParameters , or NXOpen.Features.PointSetBuilder.CurvePointsType.GeometricProgression .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type setting.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")