NXOpen .NET Reference
12.0.0
|
Represents a point set feature More...
Public Member Functions | |
unsafe NXOpen.Point[] | GetPoints () |
Returns the points created by the point set feature. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.Feature | |
enum | BooleanType { Create, Unite, Subtract, Intersect, EmbossNormalSide = 8, EmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { Information = 1, Warning } |
Diagnostic type More... | |
Properties inherited from NXOpen.Features.CurveFeature | |
unsafe int | Color [get] |
Returns the color of the feature More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | Font [get] |
Returns the font of the feature More... | |
unsafe int | Layer [get] |
Returns the layer of the feature More... | |
unsafe bool | SuppressChildren [get] |
Returns the suppress children of the feature More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | Width [get] |
Returns the width of the feature More... | |
Represents a point set feature
To create or edit an instance of this class, use NXOpen.Features.PointSetBuilder
Created in NX6.0.0
unsafe NXOpen.Point [] NXOpen.Features.PointSet.GetPoints | ( | ) |
Returns the points created by the point set feature.
The order in which points are returned is that they fall along the curve or in the grid on the face or order in which user has specified points.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT")