NXOpen .NET Reference
12.0.0
|
This class represents the builder to be used to create Pattern Geometry features. More...
Properties | |
unsafe bool | CopyThreads [get, set] |
Returns or sets the copy threads option. More... | |
unsafe NXOpen.SelectDisplayableObjectList | GeometryToPattern [get] |
Returns the inputs for geometry to pattern such as bodies, faces, curves, datum planes, datum axes, points, datum coordinate systems etc. More... | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the hide original option. More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the associative option. More... | |
unsafe NXOpen.GeometricUtilities.PatternDefinition | PatternService [get] |
Returns the Pattern Defintion service. More... | |
unsafe NXOpen.GeometricUtilities.PatternReferencePointServiceBuilder | ReferencePoint [get] |
Returns the reference point service. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
This class represents the builder to be used to create Pattern Geometry features.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePatternGeometryBuilder
Default values.
Property | Value |
---|---|
CopyThreads |
1 |
HideOriginal |
0 |
IsAssociative |
1 |
PatternService.AlongPathDefinition.XOnPathSpacing.NCopies.Value |
2 |
PatternService.AlongPathDefinition.XOnPathSpacing.SpaceType |
Offset |
PatternService.AlongPathDefinition.XPathOption |
Offset |
PatternService.AlongPathDefinition.YDirectionOption |
Section |
PatternService.AlongPathDefinition.YOnPathSpacing.NCopies.Value |
1 |
PatternService.AlongPathDefinition.YPathOption |
Offset |
PatternService.AlongPathDefinition.YSpacing.NCopies.Value |
1 |
PatternService.AlongPathDefinition.YSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternService.AlongPathDefinition.YSpacing.SpaceType |
Offset |
PatternService.AlongPathDefinition.YSpacing.SpanDistance.Value |
100 (millimeters part), 10 (inches part) |
PatternService.CircularDefinition.AngularSpacing.NCopies.Value |
12 |
PatternService.CircularDefinition.AngularSpacing.PitchAngle.Value |
30 |
PatternService.CircularDefinition.AngularSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternService.CircularDefinition.AngularSpacing.SpaceType |
Offset |
PatternService.CircularDefinition.AngularSpacing.SpanAngle.Value |
360 (millimeters part), 360 (inches part) |
PatternService.CircularDefinition.AngularSpacing.UsePitchOption |
Angle |
PatternService.CircularDefinition.CreateLastStaggered |
true |
PatternService.CircularDefinition.HorizontalRef.RotationAngle.Value |
0 (millimeters part), 0 (inches part) |
PatternService.CircularDefinition.IncludeSeedToggle |
true |
PatternService.CircularDefinition.RadialSpacing.NCopies.Value |
1 |
PatternService.CircularDefinition.StaggerType |
None |
PatternService.HelixDefinition.AnglePitch.Value |
30 |
PatternService.HelixDefinition.CountOfInstances.Value |
6 |
PatternService.HelixDefinition.DirectionType |
Righthand |
PatternService.HelixDefinition.DistancePitch.Value |
10 (millimeters part), 0.4 (inches part) |
PatternService.HelixDefinition.HelixPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternService.HelixDefinition.HelixSpan.Value |
100 (millimeters part), 4 (inches part) |
PatternService.HelixDefinition.NumberOfTurns.Value |
2 |
PatternService.HelixDefinition.SizeOption |
CountAngleDistance |
PatternService.PatternFill.FillMargin.Value |
0 (millimeters part), 0 (inches part) |
PatternService.PatternFill.FillOptions |
None |
PatternService.PatternFill.SimplifiedBoundaryToggle |
False |
PatternService.PatternOrientation.AlongOrientationOption |
NormalToPath |
PatternService.PatternOrientation.CircularOrientationOption |
FollowPattern |
PatternService.PatternOrientation.FollowFaceProjDirOption |
PatternPlaneNormal |
PatternService.PatternOrientation.GeneralOrientationOption |
Fixed |
PatternService.PatternOrientation.HelixOrientationOption |
FollowPattern |
PatternService.PatternOrientation.LinearOrientationOption |
Fixed |
PatternService.PatternOrientation.MirrorOrientationOption |
FollowPattern |
PatternService.PatternOrientation.OrientationOption |
Fixed |
PatternService.PatternOrientation.PolygonOrientationOption |
FollowPattern |
PatternService.PatternOrientation.SpiralOrientationOption |
FollowPattern |
PatternService.PatternType |
Linear |
PatternService.PolygonDefinition.NumberOfSides.Value |
6 |
PatternService.PolygonDefinition.PolygonSizeOption |
Inscribed |
PatternService.PolygonDefinition.PolygonSpacing.NCopies.Value |
4 |
PatternService.PolygonDefinition.PolygonSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternService.PolygonDefinition.PolygonSpacing.SpaceType |
Offset |
PatternService.PolygonDefinition.PolygonSpacing.SpanAngle.Value |
360 |
PatternService.PolygonDefinition.RadialSpacing.NCopies.Value |
1 |
PatternService.PolygonDefinition.RadialSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternService.PolygonDefinition.RadialSpacing.SpanDistance.Value |
100 (millimeters part), 4 (inches part) |
PatternService.RectangularDefinition.CreateLastStaggered |
true |
PatternService.RectangularDefinition.SimplifiedLayoutType |
Square |
PatternService.RectangularDefinition.StaggerType |
None |
PatternService.RectangularDefinition.XSpacing.NCopies.Value |
2 |
PatternService.RectangularDefinition.YSpacing.NCopies.Value |
1 |
PatternService.SpiralDefinition.DirectionType |
Lefthand |
PatternService.SpiralDefinition.NumberOfTurns.Value |
1 (millimeters part), 1 (inches part) |
PatternService.SpiralDefinition.RadialPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternService.SpiralDefinition.SizeSpiralType |
NumberOfTurns |
PatternService.SpiralDefinition.TotalAngle.Value |
360 (millimeters part), 360 (inches part) |
Created in NX9.0.0
|
getset |
Returns or sets the copy threads option.
'true' if the threads on the input body also need to be patterned 'false' if the threads need not be patterned along with the input body Note: the copy threads option can be 'true' only when the associative option is also set to 'true'
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the inputs for geometry to pattern such as bodies, faces, curves, datum planes, datum axes, points, datum coordinate systems etc.
..
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the hide original option.
'true' if the input to the pattern geometry needs to be hidden 'false' if the input to pattern geometry need not be hidden Note: false does not indicate the inputs that were hidden will be unhidden.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the associative option.
'true' if pattern geometry feature needs to be created 'false' if only the outputs of the pattern geometry feature is required.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Pattern Defintion service.
Inputs for different transformation types
Created in NX9.0.0
License requirements: None.
|
get |
Returns the reference point service.
It contains the point of reference that will be used as the origin for creating pattern based transformations.
Created in NX9.0.0
License requirements: None.