NXOpen .NET Reference
12.0.0
|
Represents a builder for a pattern face feature, post NX9. More...
Properties | |
unsafe bool | CopyChamferLabels [get, set] |
Returns or sets the chamfer label options . More... | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the face collector. More... | |
unsafe NXOpen.GeometricUtilities.PatternDefinition | PatternDefinition [get] |
Returns the pattern definition service. More... | |
unsafe NXOpen.GeometricUtilities.PatternReferencePointServiceBuilder | ReferencePoint [get] |
Returns the reference point service. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a pattern face feature, post NX9.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePatternFaceFeatureBuilder
Default values.
Property | Value |
---|---|
CopyChamferLabels |
false |
PatternDefinition.AlongPathDefinition.XOnPathSpacing.NCopies.Value |
2 |
PatternDefinition.AlongPathDefinition.XOnPathSpacing.SpaceType |
Offset |
PatternDefinition.AlongPathDefinition.XPathOption |
Offset |
PatternDefinition.AlongPathDefinition.YDirectionOption |
Section |
PatternDefinition.AlongPathDefinition.YOnPathSpacing.NCopies.Value |
1 |
PatternDefinition.AlongPathDefinition.YPathOption |
Offset |
PatternDefinition.AlongPathDefinition.YSpacing.NCopies.Value |
1 |
PatternDefinition.AlongPathDefinition.YSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternDefinition.AlongPathDefinition.YSpacing.SpaceType |
Offset |
PatternDefinition.AlongPathDefinition.YSpacing.SpanDistance.Value |
100 (millimeters part), 10 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.NCopies.Value |
12 |
PatternDefinition.CircularDefinition.AngularSpacing.PitchAngle.Value |
30 |
PatternDefinition.CircularDefinition.AngularSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.SpaceType |
Offset |
PatternDefinition.CircularDefinition.AngularSpacing.SpanAngle.Value |
360 (millimeters part), 360 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.UsePitchOption |
Angle |
PatternDefinition.CircularDefinition.CreateLastStaggered |
true |
PatternDefinition.CircularDefinition.HorizontalRef.RotationAngle.Value |
0 (millimeters part), 0 (inches part) |
PatternDefinition.CircularDefinition.IncludeSeedToggle |
true |
PatternDefinition.CircularDefinition.RadialSpacing.NCopies.Value |
1 |
PatternDefinition.CircularDefinition.StaggerType |
None |
PatternDefinition.HelixDefinition.AnglePitch.Value |
30 |
PatternDefinition.HelixDefinition.CountOfInstances.Value |
6 |
PatternDefinition.HelixDefinition.DirectionType |
Righthand |
PatternDefinition.HelixDefinition.DistancePitch.Value |
10 (millimeters part), 0.4 (inches part) |
PatternDefinition.HelixDefinition.HelixPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternDefinition.HelixDefinition.HelixSpan.Value |
100 (millimeters part), 4 (inches part) |
PatternDefinition.HelixDefinition.NumberOfTurns.Value |
2 |
PatternDefinition.HelixDefinition.SizeOption |
CountAngleDistance |
PatternDefinition.PatternFill.FillMargin.Value |
0 (millimeters part), 0 (inches part) |
PatternDefinition.PatternFill.FillOptions |
None |
PatternDefinition.PatternFill.SimplifiedBoundaryToggle |
False |
PatternDefinition.PatternOrientation.AlongOrientationOption |
NormalToPath |
PatternDefinition.PatternOrientation.CircularOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.FollowFaceProjDirOption |
PatternPlaneNormal |
PatternDefinition.PatternOrientation.GeneralOrientationOption |
Fixed |
PatternDefinition.PatternOrientation.HelixOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.LinearOrientationOption |
Fixed |
PatternDefinition.PatternOrientation.MirrorOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.OrientationOption |
Fixed |
PatternDefinition.PatternOrientation.PolygonOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.SpiralOrientationOption |
FollowPattern |
PatternDefinition.PatternType |
Linear |
PatternDefinition.PolygonDefinition.NumberOfSides.Value |
6 |
PatternDefinition.PolygonDefinition.PolygonSizeOption |
Inscribed |
PatternDefinition.PolygonDefinition.PolygonSpacing.NCopies.Value |
4 |
PatternDefinition.PolygonDefinition.PolygonSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternDefinition.PolygonDefinition.PolygonSpacing.SpaceType |
Offset |
PatternDefinition.PolygonDefinition.PolygonSpacing.SpanAngle.Value |
360 |
PatternDefinition.PolygonDefinition.RadialSpacing.NCopies.Value |
1 |
PatternDefinition.PolygonDefinition.RadialSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternDefinition.PolygonDefinition.RadialSpacing.SpanDistance.Value |
100 (millimeters part), 4 (inches part) |
PatternDefinition.RectangularDefinition.CreateLastStaggered |
true |
PatternDefinition.RectangularDefinition.SimplifiedLayoutType |
Square |
PatternDefinition.RectangularDefinition.StaggerType |
None |
PatternDefinition.RectangularDefinition.XSpacing.NCopies.Value |
2 |
PatternDefinition.RectangularDefinition.YSpacing.NCopies.Value |
1 |
PatternDefinition.SpiralDefinition.DirectionType |
Lefthand |
PatternDefinition.SpiralDefinition.NumberOfTurns.Value |
1 (millimeters part), 1 (inches part) |
PatternDefinition.SpiralDefinition.RadialPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternDefinition.SpiralDefinition.SizeSpiralType |
NumberOfTurns |
PatternDefinition.SpiralDefinition.TotalAngle.Value |
360 (millimeters part), 360 (inches part) |
Created in NX9.0.0
|
getset |
Returns or sets the chamfer label options .
'true' if the chamfer faces should be labeled automatically 'false' if the chamfer faces should not be labeled automatically
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the face collector.
Collects the input faces to pattern
Created in NX9.0.0
License requirements: None.
|
get |
Returns the pattern definition service.
This is the object that determines the type of pattern and holds the associated data that comes with it.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the reference point service.
This contains the origin for creating pattern based transformations
Created in NX9.0.0
License requirements: None.