NXOpen .NET Reference
12.0.0
|
Represents a builder for a pattern face feature, don't use it until nx502. More...
Public Types | |
enum | PatternTypes { Rectangular, Circular, Mirror } |
Enumeration of pattern type, don't use it until nx502 More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle between circular pattern, don't use it until nx502 More... | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis of circular pattern, don't use it until nx502 More... | |
unsafe NXOpen.Expression | CircularCount [get] |
Returns the count of circular pattern, don't use it until nx502 More... | |
unsafe NXOpen.ScCollector | Face [get] |
Returns the faces to pattern, don't use it until nx502 More... | |
unsafe NXOpen.SelectTaggedObject | Plane [get] |
Returns the mirror plane of mirror pattern, don't use it until nx502 More... | |
unsafe bool | RestoreOption [get, set] |
Returns or sets the restore option for absent members. More... | |
unsafe NXOpen.Features.PatternFaceBuilder.PatternTypes | Type [get, set] |
Returns or sets the pattern face type, don't use it until nx502 More... | |
unsafe NXOpen.Expression | XCount [get] |
Returns the count of rectangular pattern along X direction, don't use it until nx502 More... | |
unsafe NXOpen.Expression | XDistance [get] |
Returns the distance between rectangular pattern along X direction, don't use it until nx502 More... | |
unsafe NXOpen.Direction | XVector [get, set] |
Returns or sets the X direction of rectangular pattern, don't use it until nx502 More... | |
unsafe NXOpen.Expression | YCount [get] |
Returns the count of rectangular pattern along Y direction, don't use it until nx502 More... | |
unsafe NXOpen.Expression | YDistance [get] |
Returns the distance between rectangular pattern along Y direction, don't use it until nx502 More... | |
unsafe NXOpen.Direction | YVector [get, set] |
Returns or sets the Y direction of rectangular pattern, don't use it until nx502 More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a pattern face feature, don't use it until nx502.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePatternFaceBuilder
Default values.
Property | Value |
---|---|
Angle.Value |
90.0 |
CircularCount.Value |
2 |
RestoreOption |
False |
XCount.Value |
2 |
XDistance.Value |
10.0 (millimeters part), 0.5 (inches part) |
YCount.Value |
2 |
YDistance.Value |
10.0 (millimeters part), 0.5 (inches part) |
Created in NX5.0.2
|
get |
Returns the angle between circular pattern, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the axis of circular pattern, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the count of circular pattern, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the faces to pattern, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the mirror plane of mirror pattern, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the restore option for absent members.
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the pattern face type, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the count of rectangular pattern along X direction, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the distance between rectangular pattern along X direction, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the X direction of rectangular pattern, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the count of rectangular pattern along Y direction, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
get |
Returns the distance between rectangular pattern along Y direction, don't use it until nx502
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the Y direction of rectangular pattern, don't use it until nx502
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")