NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.PatchBuilder Lets you use a sheet body to replace some of the faces of a solid body. More...
Properties | |
unsafe bool | CreateHolePatch [get, set] |
Returns or sets the create hole patch. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction. More... | |
unsafe NXOpen.SelectFace | SeedFace [get] |
Returns the seed face. More... | |
unsafe NXOpen.SelectBody | Target [get] |
Returns the target. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance. More... | |
unsafe NXOpen.SelectDisplayableObject | Tool [get] |
Returns the tool. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.PatchBuilder Lets you use a sheet body to replace some of the faces of a solid body.
You can also patch a sheet to another sheet.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePatchBuilder
Default values.
Property | Value |
---|---|
CreateHolePatch |
False |
ReverseDirection |
False |
Created in NX5.0.0
|
getset |
Returns or sets the create hole patch.
Patch the closed tool sheet to the target body to create a hole-like patch feature. Note if the edges of the tool sheet have gaps that are larger than the tolerance, the patching may not work as expected.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse direction.
If set to true, the target body faces against the direction are removed, else the target body faces where the direction points to are removed. The default direction is defined by the normal vector of the first face in tool body, or of the seed face if specified.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the seed face.
Use a single face of the tool sheet that has multiple faces as the direction.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the target.
A solid or sheet body acts as the target for the patch feature.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance.
The upper gap between the edges of the target and tool body
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tool.
A sheet acts as the tool for the patch feature.
Created in NX5.0.0
License requirements: None.