NXOpen .NET Reference
12.0.0
|
Represents a builder for a paste face feature. More...
Public Types | |
enum | PasteOptionType { Automatic, Add, Subtract } |
represents the paste option which defines whether the tool body is additive or subtractive. More... | |
Properties | |
unsafe NXOpen.Features.PasteFaceBuilder.PasteOptionType | PasteOption [get, set] |
Returns or sets the paste option defines whether the tool body is additive or subtractive. More... | |
unsafe bool | ReverseTarget [get, set] |
Returns or sets the reverse target. More... | |
unsafe bool | ReverseTool [get, set] |
Returns or sets the reverse tool. More... | |
unsafe NXOpen.SelectBody | TargetBody [get] |
Returns the target body. More... | |
unsafe NXOpen.SelectBodyList | ToolBody [get] |
Returns the collector holding the tool bodies. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for a paste face feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePasteFaceBuilder
Created in NX6.0.0
represents the paste option which defines whether the tool body is additive or subtractive.
The paste option can be determined automatically from the add or subtract attributes on the tool body, or manually for a tool body lacking the said attributes.
|
getset |
Returns or sets the paste option defines whether the tool body is additive or subtractive.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse target.
A flag to indicate whether the target body direction is reversed, disabled if target body is solid.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse tool.
A flag to indicate whether the tool body direction is reversed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the target body.
The target body can be a solid or sheet.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the collector holding the tool bodies.
The tool bodies will be trimmed or extended then united to the target body. The tool bodies should be sheet bodies.
Created in NX6.0.0
License requirements: None.