NXOpen .NET Reference
12.0.0
|
Represents a Overcrown Builder More...
Public Types | |
enum | OperationType { Overcrown, Stretch, Offset } |
This enum represents the type of Global Shaping Operation More... | |
enum | ControlType { ByFunction, BySurface } |
This enum represents the control type of Global Shaping Operation More... | |
enum | OutputType { Sheet, Solid } |
This enum represents the output type of Global Shaping Operation More... | |
enum | TransitionType { Curve1, Curve2, LawCurve } |
This enum represents the transition type of Global Shaping Operation More... | |
Public Member Functions | |
unsafe void | InitData () |
Initializes the builder. More... | |
unsafe void | SetTargetFaces (NXOpen.NXObject[] faces) |
Sets the target faces for the Global Shaping Operator More... | |
unsafe void | SetCenterPoint () |
Sets the point in forming region. More... | |
unsafe void | SetDefaultDirection () |
The default direction. More... | |
unsafe NXOpen.NXObject[] | GetTargetFaces () |
The target faces for the Global Shaping Operator More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance More... | |
unsafe NXOpen.Body | BaseSurface [get, set] |
Returns or sets the Base Surface when the Global Shaping Operator control is by Function. More... | |
unsafe NXOpen.Section | BoundarySection [get, set] |
Returns or sets the boundary section. More... | |
unsafe NXOpen.Body | ControlSurface [get, set] |
Returns or sets the Control Surface when the Global Shaping Operator control is by Function. More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction of deformation. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe string | Height [get, set] |
Returns or sets the maximum height of deformation. More... | |
unsafe NXOpen.Features.OvercrownBuilder.ControlType | OperatorControlType [get, set] |
Returns or sets the controlling type Global Shaping Operation. More... | |
unsafe NXOpen.Features.OvercrownBuilder.OperationType | OperatorOperationType [get, set] |
Returns or sets the Type of Global Shaping Operation More... | |
unsafe NXOpen.Features.OvercrownBuilder.OutputType | OperatorOutputType [get, set] |
Returns or sets the output type Global Shaping Operation More... | |
unsafe NXOpen.Features.OvercrownBuilder.TransitionType | OperatorTransitionType [get, set] |
Returns or sets the Transition option for Global Shaping Operator More... | |
unsafe NXOpen.NXObject | PointInFormingRegion [get, set] |
Returns or sets the point in forming region. More... | |
unsafe int | ReverseNormal [get, set] |
Returns or sets the reverse normal flag for the target faces. More... | |
unsafe double | ShapeControl [get, set] |
Returns or sets the shape control parameter. More... | |
unsafe NXOpen.Direction | StretchDirection [get, set] |
Returns or sets the stretch direction of deformation. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Overcrown Builder
To create an instance of this this class use Features.FeatureCollection.CreateOvercrownFeatureBuilder
Created in NX4.0.0
unsafe NXOpen.NXObject [] NXOpen.Features.OvercrownBuilder.GetTargetFaces | ( | ) |
The target faces for the Global Shaping Operator
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.OvercrownBuilder.InitData | ( | ) |
Initializes the builder.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.OvercrownBuilder.SetCenterPoint | ( | ) |
Sets the point in forming region.
When Global Shaping operator control is is by Function, this point provides the location of maximum influence of shape function
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.OvercrownBuilder.SetDefaultDirection | ( | ) |
The default direction.
When Global Shaping operator control is is by Function.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.OvercrownBuilder.SetTargetFaces | ( | NXOpen.NXObject[] | faces | ) |
Sets the target faces for the Global Shaping Operator
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
faces | target faces |
|
getset |
Returns or sets the angular tolerance
Created in NX7.5.1
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Base Surface when the Global Shaping Operator control is by Function.
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the boundary section.
When Global Shaping operator control is is by Function, this section bounds the effect of the shape function
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Control Surface when the Global Shaping Operator control is by Function.
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the direction of deformation.
When Global Shaping operator control is is by Function, this direction provides the direction of influence of shape function
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance
Created in NX7.5.1
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the maximum height of deformation.
When Global Shaping operator control is by Function this value sets the maximum deformation height
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the controlling type Global Shaping Operation.
Type can be
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Type of Global Shaping Operation
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the output type Global Shaping Operation
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Transition option for Global Shaping Operator
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the point in forming region.
When Global Shaping operator control is is by Function, this point provides the location of maximum influence of shape function
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the reverse normal flag for the target faces.
Used by the Variable Offset type.
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the shape control parameter.
When Global Shaping operator control is by Function this value sets the shape control parameter for the shape function. Value is between 0.0 - 1.0
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the stretch direction of deformation.
When Global Shaping operator control is by Function and the type is Stretch this direction provides the stretch direction
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")