NXOpen .NET Reference
12.0.0
|
Represents a builder for an offset emboss feature. More...
Public Types | |
enum | Types { Curve, Point } |
Enumeration of center types More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance: The maximum allowable angle between the true theoretical sheet and the body created to approximate it. More... | |
unsafe NXOpen.Expression | BottomDistance [get] |
Returns the bottom distance(Only for point case): The bottom distance defines the extent of the offset pad from the reference point below the point. More... | |
unsafe NXOpen.Section | CenterLine [get] |
Returns the center line: An existing curve/path on the sheet that defines the full extent of the offset feature required. More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point: An existing point on the input sheet body is selected as the reference from which the feature is defined. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance: The maximum allowable distance between the true theoretical sheet and the body created to approximate it. More... | |
unsafe NXOpen.Expression | HeightOffset [get] |
Returns the height offset: Distance to offset the input sheet to create the pad. More... | |
unsafe NXOpen.Expression | LeftWidth [get] |
Returns the left width: Width of pad to the left of the path curve. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction: The value of true means that the direction for the feature is reversed from the surface normal of the target body, or the offset emboss will create a pocket. More... | |
unsafe NXOpen.Expression | RightWidth [get] |
Returns the right width: Width of pad to the right of the path curve. More... | |
unsafe NXOpen.Expression | SideOffset [get] |
Returns the side offset: Offset from pad boundary to define the sidewall draft. More... | |
unsafe NXOpen.ScCollector | Target [get, set] |
Returns or sets the target body to offset This defines a sheet body to offset emboss. More... | |
unsafe NXOpen.Expression | TopDistance [get] |
Returns the top distance(Only for point case): The top distance defines the extent of the offset pad from the reference point above the point. More... | |
unsafe NXOpen.Features.OffsetEmbossBuilder.Types | Type [get, set] |
Returns or sets the center type This defines input types: 0 stands for curve case and 1 stands for point case. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for an offset emboss feature.
This allows creation and editing of an offset emboss feature takes a sheet body, a curve or a point at center, and several dimensions to create an offset pad on the target sheet body.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateOffsetEmbossBuilder
Created in NX5.0.0
|
getset |
Returns or sets the angle tolerance: The maximum allowable angle between the true theoretical sheet and the body created to approximate it.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the bottom distance(Only for point case): The bottom distance defines the extent of the offset pad from the reference point below the point.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the center line: An existing curve/path on the sheet that defines the full extent of the offset feature required.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the center point: An existing point on the input sheet body is selected as the reference from which the feature is defined.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance: The maximum allowable distance between the true theoretical sheet and the body created to approximate it.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the height offset: Distance to offset the input sheet to create the pad.
This defines the amount by which the input sheet body is offset to create the pad.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the left width: Width of pad to the left of the path curve.
This defines an offset distance (along the input sheet body) away from the curve/path that defines the extent of the feature
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction: The value of true means that the direction for the feature is reversed from the surface normal of the target body, or the offset emboss will create a pocket.
The value of false for the reverse direction property means that the offset emboss feature will create a pad.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the right width: Width of pad to the right of the path curve.
This defines an offset distance (along the input sheet body) away from the curve/path that defines the extent of the feature.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the side offset: Offset from pad boundary to define the sidewall draft.
This defines an offset distance around all edges of the offset pad that in conjunction with the offset height determines the amount of sidewall draft.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the target body to offset This defines a sheet body to offset emboss.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the top distance(Only for point case): The top distance defines the extent of the offset pad from the reference point above the point.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the center type This defines input types: 0 stands for curve case and 1 stands for point case.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")