NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MidSurfaceUserDefined builder More...
Properties | |
unsafe NXOpen.Expression | MaxThickness [get] |
Returns the max thickness allowed during Fem solve More... | |
unsafe NXOpen.Expression | MinThickness [get] |
Returns the min element thickness allowed during Fem solve More... | |
unsafe NXOpen.Expression | OutsideThickness [get] |
Returns the outside thickness to be used during Fem solve if the node falls outside of solid More... | |
unsafe NXOpen.SelectBodyList | SheetBodySelection [get] |
Returns the sheet bodies to be treated as user defined neutral sheets More... | |
unsafe NXOpen.SelectBody | SolidBodySel [get] |
Returns the solid body for user defined midsurface More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.MidSurfaceUserDefined builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMidSurfaceUserDefinedBuilder
Default values.
Property | Value |
---|---|
MaxThickness.Value |
0 (millimeters part), 0 (inches part) |
MinThickness.Value |
0 (millimeters part), 0 (inches part) |
OutsideThickness.Value |
0 (millimeters part), 0 (inches part) |
Created in NX7.5.0
|
get |
Returns the max thickness allowed during Fem solve
Created in NX7.5.0
License requirements: None.
|
get |
Returns the min element thickness allowed during Fem solve
Created in NX7.5.0
License requirements: None.
|
get |
Returns the outside thickness to be used during Fem solve if the node falls outside of solid
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sheet bodies to be treated as user defined neutral sheets
Created in NX7.5.0
License requirements: None.
|
get |
Returns the solid body for user defined midsurface
Created in NX7.5.0
License requirements: None.