NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MidSurfaceByFacePairs builder More...
Public Types | |
enum | PairingStrategyType { Progressive, Thickness, Manual } |
pairing strategy More... | |
enum | TrimmingOptionType { AdvancedTrimming, BodyBasedTrimming, TrimtoSide1withNoExtension, SkipTrimming } |
trimming options More... | |
enum | SurfaceType { Standard, Side1, Offset, CloudOfPoints, Large } |
midsurface options More... | |
Public Member Functions | |
unsafe void | AutoPopulateSideTwo () |
Automatically populate side two faces More... | |
unsafe NXOpen.Features.Feature[] | CreateFacePair () |
Create or edit a face pair from selected side1 and side2 faces More... | |
unsafe void | ReverseFacePair (NXOpen.NXObject[] facePairs) |
Reverse face pair More... | |
unsafe void | ModifyMidsurface (NXOpen.Features.MidSurfaceByFacePairsBuilder.SurfaceType surfaceOption, NXOpen.NXObject[] facePairs) |
Use cloud of points to generate neutral sheet More... | |
unsafe void | DeleteFacePair (NXOpen.NXObject[] facePairs) |
Deletes the face pair More... | |
unsafe void | MergeFacePairs (NXOpen.NXObject[] facePairs) |
Merges the face pairs More... | |
unsafe void | Trim (NXOpen.Features.MidSurfaceByFacePairsBuilder.TrimmingOptionType trimmingOption, NXOpen.NXObject[] facePairs) |
Trim the face pairs More... | |
unsafe void | SetupFacePairInContext (NXOpen.Features.Feature facePair) |
Set face pair to edit More... | |
unsafe void | ValidateSelection (int selectionType) |
Validate and filter out invalid items from the selection list More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoPopulateSideTwoOption [get, set] |
Returns or sets the auto populate side two faces option More... | |
unsafe NXOpen.SelectBodyList | BodySelection [get] |
Returns the solid bodies for midsurface definition More... | |
unsafe bool | HideBodyOption [get, set] |
Returns or sets the hide solid body option More... | |
unsafe NXOpen.ScCollector | IgnoreFaceSelection [get] |
Returns the ignore face selection More... | |
unsafe double | MergeAngleTolerance [get, set] |
Returns or sets the merge angle tolerance More... | |
unsafe NXOpen.Features.MidSurfaceByFacePairsBuilder.PairingStrategyType | PairingStrategy [get, set] |
Returns or sets the pairing strategy used by automatic pairs More... | |
unsafe NXOpen.Expression | SearchDistance [get] |
Returns the search distance to be used when searching for side 2 faces More... | |
unsafe NXOpen.SelectBodyList | SheetSelection [get] |
Returns the user defined sheet selection More... | |
unsafe NXOpen.ScCollector | SideOneSelection [get] |
Returns the side one faces for manual pair More... | |
unsafe NXOpen.ScCollector | SideTwoSelection [get] |
Returns the side two faces for manual pair More... | |
unsafe double | ThicknessRatio [get, set] |
Returns or sets the dt ratio for ignoring small features More... | |
unsafe NXOpen.Expression | ThicknessValue [get] |
Returns the thickness value when pairing strategy is set to Thickness More... | |
unsafe NXOpen.Features.MidSurfaceByFacePairsBuilder.TrimmingOptionType | TrimmingOption [get, set] |
Returns or sets the trimming option More... | |
unsafe bool | UpdateOption [get, set] |
Returns or sets the immediate update More... | |
unsafe NXOpen.SelectDisplayableObjectList | UserDefinedMidSurfaceSelection [get] |
Returns the user defined sheet selection. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.MidSurfaceByFacePairs builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMidSurfaceByFacePairsBuilder
Default values.
Property | Value |
---|---|
AutoPopulateSideTwoOption |
0 |
HideBodyOption |
0 |
MergeAngleTolerance |
5 |
PairingStrategy |
Progressive |
SearchDistance.Value |
2.0 (millimeters part), 0.078 (inches part) |
ThicknessRatio |
0.1 |
ThicknessValue.Value |
2.0 (millimeters part), 0.078 (inches part) |
TrimmingOption |
AdvancedTrimming |
Created in NX7.5.0
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.AutoPopulateSideTwo | ( | ) |
Automatically populate side two faces
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.Feature [] NXOpen.Features.MidSurfaceByFacePairsBuilder.CreateFacePair | ( | ) |
Create or edit a face pair from selected side1 and side2 faces
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.DeleteFacePair | ( | NXOpen.NXObject[] | facePairs | ) |
Deletes the face pair
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
facePairs | Pairs to be deleted |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.MergeFacePairs | ( | NXOpen.NXObject[] | facePairs | ) |
Merges the face pairs
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
facePairs | Pairs to be merged |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.ModifyMidsurface | ( | NXOpen.Features.MidSurfaceByFacePairsBuilder.SurfaceType | surfaceOption, |
NXOpen.NXObject[] | facePairs | ||
) |
Use cloud of points to generate neutral sheet
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
surfaceOption | |
facePairs | Pairs to use cloud of points |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.ReverseFacePair | ( | NXOpen.NXObject[] | facePairs | ) |
Reverse face pair
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
facePairs | Pairs to be reversed |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.SetupFacePairInContext | ( | NXOpen.Features.Feature | facePair | ) |
Set face pair to edit
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
facePair | Face pair to edit |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.Trim | ( | NXOpen.Features.MidSurfaceByFacePairsBuilder.TrimmingOptionType | trimmingOption, |
NXOpen.NXObject[] | facePairs | ||
) |
Trim the face pairs
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
trimmingOption | |
facePairs | Pairs to be deleted |
unsafe void NXOpen.Features.MidSurfaceByFacePairsBuilder.ValidateSelection | ( | int | selectionType | ) |
Validate and filter out invalid items from the selection list
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
selectionType | 0 - BodySelection, 1 - SideOneSelection, 2 - SideTwoSelection |
|
getset |
Returns or sets the auto populate side two faces option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the solid bodies for midsurface definition
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the hide solid body option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the ignore face selection
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the merge angle tolerance
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pairing strategy used by automatic pairs
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the search distance to be used when searching for side 2 faces
Created in NX7.5.0
License requirements: None.
|
get |
Returns the user defined sheet selection
Created in NX7.5.0
License requirements: None.
|
get |
Returns the side one faces for manual pair
Created in NX7.5.0
License requirements: None.
|
get |
Returns the side two faces for manual pair
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the dt ratio for ignoring small features
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the thickness value when pairing strategy is set to Thickness
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the trimming option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the immediate update
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the user defined sheet selection.
A face, body or datum plane to define user defined midsurface
Created in NX10.0.0
License requirements: None.