NXOpen .NET Reference
12.0.0
|
Represents a master cut feature builder that creates, inquires, or edits a master cut feature associated with a Cut View. More...
Public Member Functions | |
unsafe void | RecalculateLimits () |
Recalculates extrude limits to cut through target components More... | |
unsafe void | SetTargetComponents (NXOpen.NXObject[] targetComponents) |
The target components that are cut More... | |
unsafe NXOpen.DisplayableObject[] | GetTargetComponents () |
The target components that are cut More... | |
unsafe void | CalcThroughLimits (NXOpen.Direction direction, out double limit1, out double limit2) |
Calculate start and end through limit values More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | CutColor [get, set] |
Returns or sets the cut face color More... | |
unsafe NXOpen.ModelingView | CutView [get, set] |
Returns or sets the cut view More... | |
unsafe NXOpen.Features.ExtrudeBuilder | Extrude [get] |
Returns the extrude builder More... | |
unsafe double | HatchAngle [get, set] |
Returns or sets the hatch angle More... | |
unsafe double | HatchDistance [get, set] |
Returns or sets the hatch distance More... | |
unsafe bool | MaterialOutsideLoop [get, set] |
Returns or sets the flag whether or not the material is outside the loop used to create the extruded body More... | |
unsafe string | SaveAsName [get, set] |
Returns or sets the cut save as name More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetComponents [get] |
Returns the target components that are cut More... | |
unsafe NXOpen.Body | ToolBody [get, set] |
Returns or sets the tool body used to perform the cut, which is an extruded body More... | |
unsafe bool | UseCutColor [get, set] |
Returns or sets the flag whether or not to use the specified color for the cut faces More... | |
unsafe bool | UseCutHatch [get, set] |
Returns or sets the flag whether or not the cut faces are crosshatched in wireframe mode More... | |
unsafe bool | UseSaveAs [get, set] |
Returns or sets the flag whether or not to save the work view with a new name More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a master cut feature builder that creates, inquires, or edits a master cut feature associated with a Cut View.
This class provides methods to set and get the various master cut sub components.
The following are default options and values.
Cut View The work view
Tool Body Extrude feature tool body used to perform the cut. The user must set this
Target Components Components and/or solid bodies to cut. Unset unless the work part only contains one body
Material Outside Loop true, i.e., the material is outside the loop used to create the extrude body
Use Cut Hatch true, i.e., cut faces are crosshatched in static wireframe mode
Hatch Angle 45.0 degrees.
Hatch Distance 0.236/6.0 [in/mm]
Use Cut Color true, i.e., cut faces are colored in shaded mode
Cut Color Medium violet magenta
Use Save As true, i.e., save the cut view with a new name
Save As Name "SECTION OF work view name"
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMasterCutBuilder
Default values.
Property | Value |
---|---|
CutColor |
193 |
Extrude.SmartVolumeProfile.OpenProfileSmartVolumeOption |
0 |
HatchAngle |
45 |
HatchDistance |
6.0 (millimeters part), 0.236 (inches part) |
MaterialOutsideLoop |
True |
UseCutColor |
True |
UseCutHatch |
True |
UseSaveAs |
True |
Created in NX4.0.0
unsafe void NXOpen.Features.MasterCutBuilder.CalcThroughLimits | ( | NXOpen.Direction | direction, |
out double | limit1, | ||
out double | limit2 | ||
) |
Calculate start and end through limit values
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
direction | the extrude direction |
limit1 | start limit value |
limit2 | end limit value |
unsafe NXOpen.DisplayableObject [] NXOpen.Features.MasterCutBuilder.GetTargetComponents | ( | ) |
The target components that are cut
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.MasterCutBuilder.RecalculateLimits | ( | ) |
Recalculates extrude limits to cut through target components
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.MasterCutBuilder.SetTargetComponents | ( | NXOpen.NXObject[] | targetComponents | ) |
The target components that are cut
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
targetComponents | target components to be cut |
|
getset |
Returns or sets the cut face color
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the cut view
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the extrude builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the hatch angle
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the hatch distance
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag whether or not the material is outside the loop used to create the extruded body
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the cut save as name
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the target components that are cut
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tool body used to perform the cut, which is an extruded body
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag whether or not to use the specified color for the cut faces
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag whether or not the cut faces are crosshatched in wireframe mode
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag whether or not to save the work view with a new name
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")