NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Maple builder More...
Public Types | |
enum | LocationType { OperatingSystem, Teamcenter } |
The option to specify where the Symbolica or Maple worksheet exists. More... | |
enum | AssociativityEnum { None, New, Existing } |
the associativity type More... | |
Public Member Functions | |
unsafe NXOpen.Expression[] | GetExpressions () |
The array of expressions More... | |
unsafe void | SetExpressions (NXOpen.Expression[] expressions) |
Set the expressions in the Maple Builder More... | |
unsafe string[] | GetMaplenames () |
The array of maple names More... | |
unsafe void | SetMaplenames (string[] names) |
Set the maple names corresponding to expressions in the Maple Builder More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.MapleBuilder.AssociativityEnum | AssociativityEnumType [get, set] |
Returns or sets the associativity type More... | |
unsafe bool | AssociativityToggle [get, set] |
Returns or sets the associativity of the expression in the NX feature to the Symbolica or Maple worksheet More... | |
unsafe string | FileBrowser [get, set] |
Returns or sets the file name returned by the Browser More... | |
unsafe int | Inputs [get, set] |
Returns or sets the number of input expressions More... | |
unsafe NXOpen.Features.MapleBuilder.LocationType | Location [get, set] |
Returns or sets the source location of the Symbolica or Maple worksheet. More... | |
unsafe bool | SettingsToggle [get, set] |
Returns or sets the option to show the information window More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.Maple builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMapleBuilder
Default values.
Property | Value |
---|---|
AssociativityEnumType |
None |
AssociativityToggle |
0 |
SettingsToggle |
0 |
Created in NX7.5.0
Deprecated in NX12.0.0. Use NXOpen.Features.MathIntegrationBuilder instead.
unsafe NXOpen.Expression [] NXOpen.Features.MapleBuilder.GetExpressions | ( | ) |
The array of expressions
Created in NX7.5.0
License requirements: None.
unsafe string [] NXOpen.Features.MapleBuilder.GetMaplenames | ( | ) |
The array of maple names
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Features.MapleBuilder.SetExpressions | ( | NXOpen.Expression[] | expressions | ) |
Set the expressions in the Maple Builder
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
expressions | array of expressions |
unsafe void NXOpen.Features.MapleBuilder.SetMaplenames | ( | string[] | names | ) |
Set the maple names corresponding to expressions in the Maple Builder
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
names | array of names |
|
getset |
Returns or sets the associativity type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the associativity of the expression in the NX feature to the Symbolica or Maple worksheet
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the file name returned by the Browser
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the number of input expressions
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the source location of the Symbolica or Maple worksheet.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to show the information window
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")