NXOpen .NET Reference
12.0.0
|
Represents a Features. More...
Public Types | |
enum | LatticeTypes { UnitGraph, SurfaceGraph, TetrahedronGraph, ConformalGraph } |
This enum represents the lattice types that are supported in NX. More... | |
Properties | |
unsafe NXOpen.SelectFaceList | BaseFace [get] |
Returns the faces that the user selects to define the boundary More... | |
unsafe NXOpen.SelectBodyList | BoundaryBody [get] |
Returns the solid bodies that the user selects to define the boundary More... | |
unsafe string | CellTypeName [get, set] |
Returns or sets the name of the unit cell type that the user selects. More... | |
unsafe NXOpen.Expression | EdgeLength [get] |
Returns the edge length of the unit cell bounding box, and effective only when the bounding box is a uniform cube More... | |
unsafe NXOpen.SelectFaceList | FilterToolFace [get] |
Returns the faces of the boundary body that the dangling rods connected to will be removed from the lattice body More... | |
unsafe bool | IsRandom [get, set] |
Returns or sets whether to randomize graph vertices within a specified range and generate some bumps for the lattice body. More... | |
unsafe bool | IsUniformCube [get, set] |
Returns or sets whether the unit cell bounding box is a uniform cube More... | |
unsafe NXOpen.Features.LatticeBuilder.LatticeTypes | LatticeType [get, set] |
Returns or sets the type of lattice that is going to be created. More... | |
unsafe int | Layers [get, set] |
Returns or sets the number of unit cell layers stacked over each other. More... | |
unsafe NXOpen.Expression | MaxDeviation [get] |
Returns the maximum deviation that the vertices of the lattice graph will have. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset of the conformal lattice from the base face. More... | |
unsafe NXOpen.Matrix3x3 | Orientation [get, set] |
Returns or sets the orientation matrix of unit cell patterning in the lattice creation. More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin where the unit cell patterning starts in the lattice creation More... | |
unsafe bool | RemoveDanglingRods [get, set] |
Returns or sets whether to remove dangling rods from the lattice body. More... | |
unsafe bool | RemoveDisconnectedRods [get, set] |
Returns or sets whether to remove small disconnected lattice portions keeping just the largest body. More... | |
unsafe bool | ReverseFaceDirection [get, set] |
Returns or sets whether the conformal lattice will be generated on the other side of the face More... | |
unsafe NXOpen.Expression | RodDiameter [get] |
Returns the diameter/thickness of the rods in the lattice graph More... | |
unsafe NXOpen.Expression | SizeX [get] |
Returns the size of the unit cell bounding box in x axis, and effective only when the bounding box is not a uniform cube More... | |
unsafe NXOpen.Expression | SizeY [get] |
Returns the size of the unit cell bounding box in y axis, and effective only when the bounding box is not a uniform cube More... | |
unsafe NXOpen.Expression | SizeZ [get] |
Returns the size of the unit cell bounding box in z axis, and effective only when the bounding box is not a uniform cube More... | |
unsafe double | TessellationFactor [get, set] |
Returns or sets the tessellation factor of the lattice creation. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Features.
Lattice builder<para>To create a new instance of this class, use NXOpen.Features.LatticeFeatureCollection.CreateLatticeBuilder
Default values.
Property | Value |
---|---|
CellTypeName |
Octapeak |
EdgeLength.Value |
10 (millimeters part), 0.5 (inches part) |
IsRandom |
0 |
IsUniformCube |
1 |
LatticeType |
UnitGraph |
Layers |
1 |
MaxDeviation.Value |
0.5 (millimeters part), 0.02 (inches part) |
MaxEdgeLength.Value |
10 (millimeters part), 0.5 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
RemoveDanglingRods |
0 |
RemoveDisconnectedRods |
1 |
ReverseFaceDirection |
0 |
RodDiameter.Value |
1 (millimeters part), 0.05 (inches part) |
SizeX.Value |
10 (millimeters part), 0.5 (inches part) |
SizeY.Value |
10 (millimeters part), 0.5 (inches part) |
SizeZ.Value |
10 (millimeters part), 0.5 (inches part) |
TessellationFactor |
0.4 |
Created in NX11.0.2
|
get |
Returns the faces that the user selects to define the boundary
Created in NX11.0.2
License requirements: None.
|
get |
Returns the solid bodies that the user selects to define the boundary
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the name of the unit cell type that the user selects.
Currently there are 15 valid unit cells that are supported in NX. Their name strings are:
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
get |
Returns the edge length of the unit cell bounding box, and effective only when the bounding box is a uniform cube
Created in NX11.0.2
License requirements: None.
|
get |
Returns the faces of the boundary body that the dangling rods connected to will be removed from the lattice body
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets whether to randomize graph vertices within a specified range and generate some bumps for the lattice body.
The range over which the vertices are randomized is determined by property Features.LatticeBuilder.MaxDeviation .
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets whether the unit cell bounding box is a uniform cube
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets the type of lattice that is going to be created.
For now, the only supported lattice types are: NXOpen.Features.LatticeBuilder.LatticeTypes.UnitGraph and NXOpen.Features.LatticeBuilder.LatticeTypes.ConformalGraph .
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets the number of unit cell layers stacked over each other.
The default is one layer only.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
get |
Returns the maximum deviation that the vertices of the lattice graph will have.
The bigger the value of this property is, the more obvious bumps the lattice body will generate.
Created in NX11.0.2
License requirements: None.
|
get |
Returns the offset of the conformal lattice from the base face.
A negative offset will let the conformal lattice intersect with the base face ("into material"). A positive offset will move the conformal lattice away from the base face( "away from material"). Using a negative offset can ensure that the final lattice body will intersect with the base face, if that is required. The default offset is zero.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the orientation matrix of unit cell patterning in the lattice creation.
The orientation matrix is defined relative to the WCS.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets the origin where the unit cell patterning starts in the lattice creation
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets whether to remove dangling rods from the lattice body.
The dangling rods are defined as the following:
The selected faces are (Features.LatticeBuilder.FilterToolFace )
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets whether to remove small disconnected lattice portions keeping just the largest body.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
getset |
Returns or sets whether the conformal lattice will be generated on the other side of the face
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")
|
get |
Returns the diameter/thickness of the rods in the lattice graph
Created in NX11.0.2
License requirements: None.
|
get |
Returns the size of the unit cell bounding box in x axis, and effective only when the bounding box is not a uniform cube
Created in NX11.0.2
License requirements: None.
|
get |
Returns the size of the unit cell bounding box in y axis, and effective only when the bounding box is not a uniform cube
Created in NX11.0.2
License requirements: None.
|
get |
Returns the size of the unit cell bounding box in z axis, and effective only when the bounding box is not a uniform cube
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the tessellation factor of the lattice creation.
A tessellation tolerance specifies the maximum deviation between the ideal rod and their final tessellated representation of the lattice body. Since the result heavily depends on the relation between rod diameter and tessellation tolerance the user specifies only a unitless tessellation factor. The actual tessellation tolerance will determined by (Features.LatticeBuilder.TessellationFactor ) X (Features.LatticeBuilder.RodDiameter )
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: nx_lattice_base (" NX Lattice Base")