NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.LabelChamfer builder More...
Public Types | |
enum | ChamferType { EdgeOffset, FaceOffset, EdgeAngleOffset, Vertex } |
the option for chamfer types More... | |
enum | ChamferOrientType { Convex, Concave } |
the option for chamfer orientation types More... | |
Properties | |
unsafe NXOpen.ScCollector | ChamferFace [get] |
Returns the chamfer face More... | |
unsafe NXOpen.ScCollector | ConstructionFace1 [get] |
Returns the construction face1 of chamfer face More... | |
unsafe NXOpen.ScCollector | ConstructionFace2 [get] |
Returns the construction face2 of chamfer face More... | |
unsafe bool | DeleteChamferLabel [get, set] |
Returns or sets the delete chamfer label flag. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.LabelChamfer builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateLabelChamferBuilder
Created in NX7.0.0
|
get |
Returns the chamfer face
Created in NX7.0.0
License requirements: None.
|
get |
Returns the construction face1 of chamfer face
Created in NX7.0.0
License requirements: None.
|
get |
Returns the construction face2 of chamfer face
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the delete chamfer label flag.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.