NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.IsoparametricCurves builder More...
Public Types | |
enum | DirectionTypes { IsoU, IsoV, IsoUV } |
Curve direction options More... | |
enum | PlacementTypes { Uniform, ThroughPoints, BetweenPoints } |
Curve creation options More... | |
Public Member Functions | |
unsafe void | SetActivePoints (NXOpen.Point[] points, NXOpen.Point masterPoint) |
Sets key points that are selected or will be moved More... | |
unsafe void | UpdateIsoparametricCurves () |
Sets key points that are selected or will be moved More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative state. More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager. More... | |
unsafe NXOpen.Features.IsoparametricCurvesBuilder.DirectionTypes | Direction [get, set] |
Returns or sets the direction type More... | |
unsafe bool | IsSpacingEnabled [get, set] |
Returns or sets the is spacing enabled More... | |
unsafe bool | IsSwitchDirection [get, set] |
Returns or sets the is switch direction More... | |
unsafe bool | IsUEnabled [get, set] |
Returns or sets the is u enabled More... | |
unsafe bool | IsVEnabled [get, set] |
Returns or sets the is v enabled More... | |
unsafe int | Number [get, set] |
Returns or sets the number of curves More... | |
unsafe NXOpen.Features.IsoparametricCurvesBuilder.PlacementTypes | Placement [get, set] |
Returns or sets the placement type More... | |
unsafe NXOpen.SelectDisplayableObject | SelectObject [get] |
Returns the select object for faces More... | |
unsafe double | Spacing [get, set] |
Returns or sets the spacing to use when spacing is enabled More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.IsoparametricCurves builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateIsoparametricCurvesBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
IsSpacingEnabled |
0 |
IsSwitchDirection |
0 |
IsUEnabled |
1 |
IsVEnabled |
0 |
Number |
5 |
Placement |
Uniform |
Spacing |
25 |
Created in NX8.0.0
unsafe void NXOpen.Features.IsoparametricCurvesBuilder.SetActivePoints | ( | NXOpen.Point[] | points, |
NXOpen.Point | masterPoint | ||
) |
Sets key points that are selected or will be moved
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
points | Key points |
masterPoint | Point which user actually moves to move a group of selected points |
unsafe void NXOpen.Features.IsoparametricCurvesBuilder.UpdateIsoparametricCurves | ( | ) |
Sets key points that are selected or will be moved
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the associative state.
Disables feature creation when false
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the constraint manager.
Allows definition of key points to be used to control curve creation.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the direction type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the is spacing enabled
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the is switch direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the is u enabled
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the is v enabled
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the number of curves
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the placement type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the select object for faces
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the spacing to use when spacing is enabled
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")