NXOpen .NET Reference
12.0.0
|
Represents a Hole feature More...
Public Types | |
enum | Subtype { Simple, Counterbore, Countersink } |
Represents the subtype of the hole More... | |
Public Member Functions | |
unsafe NXOpen.Features.Hole.Subtype | GetSubtype () |
Returns the subtype of the hole. More... | |
unsafe void | GetSimpleHole (out NXOpen.Expression diameter, out NXOpen.Expression depth, out NXOpen.Expression tipAngle) |
Retrieves parameters of simple hole. More... | |
unsafe void | GetCounterboreHole (out NXOpen.Expression diameter, out NXOpen.Expression depth, out NXOpen.Expression tipAngle, out NXOpen.Expression cboreDiameter, out NXOpen.Expression cboreDepth) |
Retrieves parameters of counterbore hole. More... | |
unsafe void | GetCountersinkHole (out NXOpen.Expression diameter, out NXOpen.Expression depth, out NXOpen.Expression tipAngle, out NXOpen.Expression csinkDiameter, out NXOpen.Expression csinkAngle) |
Retrieves parameters of countersink hole. More... | |
unsafe NXOpen.PositioningDimension[] | GetPositioningDimensions () |
Returns array of positioning dimensions attached to the hole More... | |
Properties | |
unsafe NXOpen.Expression | CounterboreDepth [get] |
Returns the counterbore depth of the hole. More... | |
unsafe NXOpen.Expression | CounterboreDiameter [get] |
Returns the counterbore diameter of the hole. More... | |
unsafe NXOpen.Expression | CountersinkAngle [get] |
Returns the countersink angle of the hole. More... | |
unsafe NXOpen.Expression | CountersinkDiameter [get] |
Returns the countersink diameter of the hole. More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth of the hole. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of the hole. More... | |
unsafe NXOpen.ISurface | PlacementFace [get] |
Returns the placement face of the hole. More... | |
unsafe NXOpen.ISurface | ThruFace [get] |
Returns the thru face of the hole. More... | |
unsafe NXOpen.Expression | TipAngle [get] |
Returns the tip angle of the hole. More... | |
Represents a Hole feature
To create or edit an instance of this class, use NXOpen.Features.HoleFeatureBuilder
Created in NX3.0.0
unsafe void NXOpen.Features.Hole.GetCounterboreHole | ( | out NXOpen.Expression | diameter, |
out NXOpen.Expression | depth, | ||
out NXOpen.Expression | tipAngle, | ||
out NXOpen.Expression | cboreDiameter, | ||
out NXOpen.Expression | cboreDepth | ||
) |
Retrieves parameters of counterbore hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Expression for diameter |
depth | Expression for depth |
tipAngle | Expression for tip angle |
cboreDiameter | Expression for counterbore diameter |
cboreDepth | Expression for counterbore depth |
unsafe void NXOpen.Features.Hole.GetCountersinkHole | ( | out NXOpen.Expression | diameter, |
out NXOpen.Expression | depth, | ||
out NXOpen.Expression | tipAngle, | ||
out NXOpen.Expression | csinkDiameter, | ||
out NXOpen.Expression | csinkAngle | ||
) |
Retrieves parameters of countersink hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Expression for diameter |
depth | Expression for depth |
tipAngle | Expression for tip angle |
csinkDiameter | Expression for countersink diameter |
csinkAngle | Expression for countersink angle |
unsafe NXOpen.PositioningDimension [] NXOpen.Features.Hole.GetPositioningDimensions | ( | ) |
Returns array of positioning dimensions attached to the hole
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.Hole.GetSimpleHole | ( | out NXOpen.Expression | diameter, |
out NXOpen.Expression | depth, | ||
out NXOpen.Expression | tipAngle | ||
) |
Retrieves parameters of simple hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
diameter | Expression for diameter |
depth | Expression for depth |
tipAngle | Expression for tip angle |
unsafe NXOpen.Features.Hole.Subtype NXOpen.Features.Hole.GetSubtype | ( | ) |
Returns the subtype of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the counterbore depth of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the counterbore diameter of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the countersink angle of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the countersink diameter of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the depth of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the placement face of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the thru face of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tip angle of the hole.
Created in NX3.0.0
License requirements: features_modeling ("FEATURES MODELING"), solid_modeling ("SOLIDS MODELING")