NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.FlowBlend builder More...
Public Member Functions | |
unsafe NXOpen.Features.VariableRadiusPointsBuilder | NewControlPoint () |
The control point object's create function More... | |
unsafe NXOpen.Features.SmoothRangeBuilder | NewSmoothRange () |
The smooth range object's create function More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.VariableRadiusPointsBuilderList | ControlPoint [get] |
Returns the control point object More... | |
unsafe NXOpen.ScCollector | EdgeToBlend [get] |
Returns the edge to blend More... | |
unsafe bool | Patch [get, set] |
Returns or sets the toggle to specify patch to body or not More... | |
unsafe NXOpen.Features.SmoothRangeBuilderList | SmoothRange [get] |
Returns the smooth range object More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe bool | Trim [get, set] |
Returns or sets the toggle to specify trim input faces or not More... | |
unsafe bool | TrimInputFacesToExtendedRail [get, set] |
Returns or sets the patch trim option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.FlowBlend builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFlowBlendBuilder
Default values.
Property | Value |
---|---|
Patch |
1 |
Trim (deprecated) |
0 |
Created in NX10.0.0
unsafe NXOpen.Features.VariableRadiusPointsBuilder NXOpen.Features.FlowBlendBuilder.NewControlPoint | ( | ) |
The control point object's create function
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.SmoothRangeBuilder NXOpen.Features.FlowBlendBuilder.NewSmoothRange | ( | ) |
The smooth range object's create function
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the control point object
Created in NX10.0.0
License requirements: None.
|
get |
Returns the edge to blend
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the toggle to specify patch to body or not
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the smooth range object
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the toggle to specify trim input faces or not
Created in NX10.0.0
Deprecated in NX10.0.1. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the patch trim option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")