NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Extension builder More...
Public Types | |
enum | Types { Edge, Corner } |
The part of the face to extend. More... | |
enum | Extension { Tangential, Circular } |
The extension method. More... | |
enum | Distance { ByLength, ByPercentage } |
The distance type. More... | |
Properties | |
unsafe NXOpen.Features.ExtensionBuilder.Distance | DistanceType [get, set] |
Returns or sets the distance type More... | |
unsafe NXOpen.Features.ExtensionBuilder.Extension | ExtendType [get, set] |
Returns or sets the extend type More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length More... | |
unsafe NXOpen.Expression | Percent [get] |
Returns the percent More... | |
unsafe NXOpen.Expression | PercentU [get] |
Returns the percent u More... | |
unsafe NXOpen.Expression | PercentV [get] |
Returns the percent v More... | |
unsafe NXOpen.SelectNXObject | Selection [get] |
Returns the selection More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Features.ExtensionBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.Extension builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateExtensionBuilder
Default values.
Property | Value |
---|---|
DistanceType |
ByLength |
ExtendType |
Tangential |
Length.Value |
10 (millimeters part), 1 (inches part) |
Percent.Value |
10 (millimeters part), 1 (inches part) |
PercentU.Value |
10 (millimeters part), 1 (inches part) |
PercentV.Value |
10 (millimeters part), 1 (inches part) |
Created in NX8.0.0
|
getset |
Returns or sets the distance type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the extend type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the length
Created in NX8.0.0
License requirements: None.
|
get |
Returns the percent
Created in NX8.0.0
License requirements: None.
|
get |
Returns the percent u
Created in NX8.0.0
License requirements: None.
|
get |
Returns the percent v
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selection
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING")