NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.EmbossBody builder More...
Properties | |
unsafe NXOpen.ScCollector | CapFace [get, set] |
Returns or sets the cap face used to trim More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the emboss clearance More... | |
unsafe bool | KeepTargets [get, set] |
Returns or sets the copy targets flag More... | |
unsafe bool | KeepTools [get, set] |
Returns or sets the copy tools flag More... | |
unsafe NXOpen.SelectNXObjectList | RegionObject [get] |
Returns the region object More... | |
unsafe NXOpen.ScCollector | TargetBody [get, set] |
Returns or sets the target body More... | |
unsafe bool | TargetMaterialSide [get, set] |
Returns or sets the target material side direction More... | |
unsafe bool | ThickenOption [get, set] |
Returns or sets the thicken option More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the emboss thickness More... | |
unsafe NXOpen.ScCollector | ToolBody [get, set] |
Returns or sets the tool body More... | |
unsafe bool | ToolEmbossDirection [get, set] |
Returns or sets the tool emboss direction More... | |
unsafe bool | TrimOption [get, set] |
Returns or sets the trim option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.EmbossBody builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEmbossBodyBuilder
Default values.
Property | Value |
---|---|
Clearance.Value |
0 (millimeters part), 0 (inches part) |
ThickenOption |
True |
Thickness.Value |
2 (millimeters part), 0.1 (inches part) |
Created in NX8.5.0
|
getset |
Returns or sets the cap face used to trim
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the emboss clearance
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the copy targets flag
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the copy tools flag
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the region object
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the target body
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target material side direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the thicken option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the emboss thickness
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the tool body
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool emboss direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trim option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.