NXOpen .NET Reference
12.0.0
|
Used to manage the interaction to Embed, Replace, Rename and Delete embedded file information in the part file. More...
Public Types | |
enum | UsageAreaTypes { MathWorksheet } |
The area in the part file where the file is to be stored. More... | |
enum | TaskTypes { Embed, Replace, Rename, Delete } |
The task to perform on the file. More... | |
enum | LocationTypes { OperatingSystem, Teamcenter } |
The option to specify where the file exists. More... | |
Public Member Functions | |
unsafe int[] | GetEmbeddedFile () |
Get the index of the embedded file to process. More... | |
unsafe void | SetEmbeddedFile (int[] embeddedFileIndex) |
Set the index of the embedded file to process. More... | |
unsafe string[] | GetEmbeddedFileNames () |
Get the embedded file names. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.EmbedManagerBuilder.UsageAreaTypes | Area [get, set] |
Returns or sets the area in the parts file which matches the application usage. More... | |
unsafe string | EmbedFileBrowser [get, set] |
Returns or sets the file browser to embed a new file into the part. More... | |
unsafe string | EmbedNativeFileBrowser [get, set] |
Returns or sets the native OS file browser to embed a new file into the part. More... | |
unsafe NXOpen.Features.EmbedManagerBuilder.LocationTypes | Location [get, set] |
Returns or sets the source location of the file. More... | |
unsafe string | NewNameFile [get, set] |
Returns or sets the new name for the embedded file. More... | |
unsafe string | ReplaceFileBrowser [get, set] |
Returns or sets the file browser to replace an embedded file into the part. More... | |
unsafe string | ReplaceNativeFileBrowser [get, set] |
Returns or sets the native OS file browser to replace an embedded file into the part. More... | |
unsafe NXOpen.Features.EmbedManagerBuilder.TaskTypes | Task [get, set] |
Returns or sets the task to be performed. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Used to manage the interaction to Embed, Replace, Rename and Delete embedded file information in the part file.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateEmbedManagerBuilder
Default values.
Property | Value |
---|---|
Area |
MathWorksheet |
Location |
OperatingSystem |
Task |
Embed |
Created in NX12.0.0
unsafe int [] NXOpen.Features.EmbedManagerBuilder.GetEmbeddedFile | ( | ) |
Get the index of the embedded file to process.
May be multiple when deleting embedded data.
Created in NX12.0.0
License requirements: None.
unsafe string [] NXOpen.Features.EmbedManagerBuilder.GetEmbeddedFileNames | ( | ) |
Get the embedded file names.
The order is consistent with NXOpen.Features.EmbedManagerBuilder.GetEmbeddedFile indices.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Features.EmbedManagerBuilder.SetEmbeddedFile | ( | int[] | embeddedFileIndex | ) |
Set the index of the embedded file to process.
May be multiple when deleting embedded data.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
embeddedFileIndex | Index of embedded file to process |
|
getset |
Returns or sets the area in the parts file which matches the application usage.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the file browser to embed a new file into the part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the native OS file browser to embed a new file into the part.
Used when the session is Teamcenter, but the location is NXOpen.Features.EmbedManagerBuilder.LocationTypes.OperatingSystem .
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the source location of the file.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the new name for the embedded file.
Used when renaming the embedded file storage.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the file browser to replace an embedded file into the part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the native OS file browser to replace an embedded file into the part.
Used when the session is Teamcenter, but the location is NXOpen.Features.EmbedManagerBuilder.LocationTypes.OperatingSystem .
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the task to be performed.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")