NXOpen .NET Reference
12.0.0
|
Represents a Draft Feature Builder that creates or edits a draft (Old name Taper) feature. More...
Public Types | |
enum | Method { Isocline, TrueDraft } |
Describes the Draft type as true draft or isocline draft. More... | |
enum | Type { Face, Edge, Tangent, PartingEdge } |
Describes the different Draft types More... | |
enum | DraftReferencesMethods { StationaryFace, PartingFace, StationaryAndPartingFace } |
Describes the different Draft Methods in Draft References More... | |
Public Member Functions | |
unsafe void | SetVariableAngleOption () |
Sets the Variable Angle option More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance in [rad/deg] More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the smart direction for draft More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance in [in/mm] More... | |
unsafe bool | DraftAllInstances [get, set] |
Returns or sets the option "Draft all instances" [true/false] More... | |
unsafe bool | DraftBothSides [get, set] |
Returns or sets whether to draft on both sides of the reference More... | |
unsafe NXOpen.Features.DraftBuilder.Method | DraftIsoclineOrTruedraft [get, set] |
Returns or sets the Draft method More... | |
unsafe NXOpen.Features.DraftBuilder.DraftReferencesMethods | DraftReferencesMethod [get, set] |
Returns or sets the draft references method More... | |
unsafe NXOpen.ExpressionCollectorSetList | EdgeSetAngleExpressionList [get] |
Returns the list of draft edges SC Collectors and corresponding draft angles. More... | |
unsafe NXOpen.ExpressionCollectorSetList | FaceSetAngleExpressionList [get] |
Returns the list of draft faces SC Collectors and corresponding draft angles. More... | |
unsafe NXOpen.ScCollector | PartingReference [get] |
Returns the parting reference as SC Collector containing only faces or only one datum plane or only one point. More... | |
unsafe NXOpen.NXObject | StationaryEntity [get, set] |
Returns or sets the stationary entity for draft. More... | |
unsafe NXOpen.ScCollector | StationaryPartingReference [get] |
Returns the stationary parting reference as SC Collector containing only faces or only one datum plane or only one point Note that DraftBuilder. More... | |
unsafe NXOpen.ScCollector | StationaryReference [get] |
Returns the stationary reference as SC Collector containing only faces or only one datum plane or only one point More... | |
unsafe bool | SymmetricAngle [get, set] |
Returns or sets whether draft angles on both sides of the parting reference are symmetric More... | |
unsafe NXOpen.GeometricUtilities.TwoExpressionsCollectorSetList | TwoDimensionFaceSetsData [get] |
Returns the list of draft faces SC Collectors and corresponding draft angles above and below the parting reference. More... | |
unsafe NXOpen.Features.DraftBuilder.Type | TypeOfDraft [get, set] |
Returns or sets the Draft type More... | |
unsafe NXOpen.GeometricUtilities.DraftVariableAngleData | VariableAngleData [get] |
Returns the Data object for Variable Angle Draft More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Draft Feature Builder that creates or edits a draft (Old name Taper) feature.
This class provides methods to set and get various Draft feature parameters and input entities.
Following are default values and options.
Direction Z direction
Draft method Features.DraftBuilder.Method.Isocline
Draft All instances true
Angle tolerance 0.002/0.1 [rad/deg]
Distance tolerance 0.004/0.1 [in/mm]
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDraftBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.DraftBuilder.SetVariableAngleOption | ( | ) |
Sets the Variable Angle option
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the angle tolerance in [rad/deg]
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the smart direction for draft
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance in [in/mm]
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option "Draft all instances" [true/false]
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets whether to draft on both sides of the reference
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Draft method
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the draft references method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of draft edges SC Collectors and corresponding draft angles.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of draft faces SC Collectors and corresponding draft angles.
If the Draft is From Plane or Surface, use Features.DraftBuilder.TwoDimensionFaceSetsData instead.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the parting reference as SC Collector containing only faces or only one datum plane or only one point.
Note that DraftBuilder.StationaryPartingReference and DraftBuilder.PartingReference refer to the same collector.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the stationary entity for draft.
Created in NX4.0.0
Deprecated in NX8.5.0. Use Features.DraftBuilder.StationaryReference instead. Note that this API cannot be used together with the new API.
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the stationary parting reference as SC Collector containing only faces or only one datum plane or only one point Note that DraftBuilder.
StationaryPartingReference and DraftBuilder.PartingReference refer to the same collector.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the stationary reference as SC Collector containing only faces or only one datum plane or only one point
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets whether draft angles on both sides of the parting reference are symmetric
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the list of draft faces SC Collectors and corresponding draft angles above and below the parting reference.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the Draft type
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Data object for Variable Angle Draft
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")