NXOpen .NET Reference
12.0.0
|
Used as a place holder for selected member features, expressions and external references for a deform definition feature record that is to be created. More...
Classes | |
struct | _JaDeformDefinitionExpData |
struct | JaDeformDefinitionExpData |
More... | |
Public Types | |
enum | ExpressionType { Exp, Range, Option } |
Specifies the way of providing input to expression during deform instantiation. More... | |
enum | RangeType { Int, Real } |
Specifies type of range of input values when NXOpen.Features.DeformDefinitionBuilder.ExpressionType is NXOpen.Features.DeformDefinitionBuilder.ExpressionType.Range . More... | |
Public Member Functions | |
unsafe void | SetMemberFeatures (NXOpen.Features.Feature[] memberFrecs) |
Sets the list of member feature records for deform definition feature. More... | |
unsafe void | SetExpressionsData (NXOpen.Features.DeformDefinitionBuilder.JaDeformDefinitionExpData expData, string[] defineValues) |
Sets data of single expression for deform definition feature. More... | |
unsafe void | SetExternalReferences (NXOpen.DisplayableObject[] extRefs, string[] refPrompts) |
Sets external references for deform definition feature. More... | |
unsafe void | SetName (string name) |
Sets name for deform definition feature. More... | |
unsafe void | SetHelpUrl (string helpUrl) |
Sets help url on deform definition feature. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Used as a place holder for selected member features, expressions and external references for a deform definition feature record that is to be created.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDeformDefinitionBuilder
Created in NX12.0.0
Specifies type of range of input values when NXOpen.Features.DeformDefinitionBuilder.ExpressionType is NXOpen.Features.DeformDefinitionBuilder.ExpressionType.Range .
Enumerator | |
---|---|
Int |
Range of integer numbers. |
Real |
Range of fractional numbers. |
unsafe void NXOpen.Features.DeformDefinitionBuilder.SetExpressionsData | ( | NXOpen.Features.DeformDefinitionBuilder.JaDeformDefinitionExpData | expData, |
string[] | defineValues | ||
) |
Sets data of single expression for deform definition feature.
For multiple expressions, this needs to be called multiple times.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
expData | |
defineValues |
unsafe void NXOpen.Features.DeformDefinitionBuilder.SetExternalReferences | ( | NXOpen.DisplayableObject[] | extRefs, |
string[] | refPrompts | ||
) |
Sets external references for deform definition feature.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
extRefs | |
refPrompts |
unsafe void NXOpen.Features.DeformDefinitionBuilder.SetHelpUrl | ( | string | helpUrl | ) |
Sets help url on deform definition feature.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
helpUrl |
unsafe void NXOpen.Features.DeformDefinitionBuilder.SetMemberFeatures | ( | NXOpen.Features.Feature[] | memberFrecs | ) |
Sets the list of member feature records for deform definition feature.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
memberFrecs |
unsafe void NXOpen.Features.DeformDefinitionBuilder.SetName | ( | string | name | ) |
Sets name for deform definition feature.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
name |