NXOpen .NET Reference
12.0.0
|
Represents a datum csys builder More...
Public Member Functions | |
unsafe void | GetWaveLinkInformation (out string info, out bool xformExists, out NXOpen.Point3d xformOrigin, out NXOpen.Matrix3x3 xformOrientation, out double xformScale) |
Prints wave browser type information about link More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ComponentsCreation [get, set] |
Returns or sets the flag of the Datum Csys components creation More... | |
unsafe NXOpen.CartesianCoordinateSystem | Csys [get, set] |
Returns or sets the CSYS that defines a Datum CSYS More... | |
unsafe double | DisplayScaleFactor [get, set] |
Returns or sets the scale factor of the input Datum Csys More... | |
unsafe bool | FixedSizeDatum [get, set] |
Returns or sets the fixed size flag of a created Datum Csys More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a datum csys builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateDatumCsysBuilder
Created in NX4.0.0
unsafe void NXOpen.Features.DatumCsysBuilder.GetWaveLinkInformation | ( | out string | info, |
out bool | xformExists, | ||
out NXOpen.Point3d | xformOrigin, | ||
out NXOpen.Matrix3x3 | xformOrientation, | ||
out double | xformScale | ||
) |
Prints wave browser type information about link
Created in NX6.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
info | queried wave information |
xformExists | true if there is a transform |
xformOrigin | transformation origin |
xformOrientation | transformation matrix |
xformScale | transformation scale |
|
getset |
Returns or sets the flag of the Datum Csys components creation
Created in NX4.0.0
Deprecated in NX7.5.1. This property is now always TRUE and calls to this property can be safely removed.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the CSYS that defines a Datum CSYS
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the scale factor of the input Datum Csys
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the fixed size flag of a created Datum Csys
Created in NX4.0.0
Deprecated in NX7.5.1. This property is now always TRUE and calls to this property can be safely removed.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")