NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating custom feature data object. More...
Public Member Functions | |
NXOpen.Features.Feature[] | ToArray () |
Returns an array of NXOpen.Features.Feature objects. More... | |
unsafe NXOpen.Features.CustomFeatureData | CreateData (NXOpen.Features.CustomFeatureClass cfclass, NXOpen.Features.CustomAttribute[] attrs) |
Creates an Features.CustomFeatureData with parameters. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating custom feature data object.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX11.0.0
unsafe NXOpen.Features.CustomFeatureData NXOpen.Features.CustomFeatureDataCollection.CreateData | ( | NXOpen.Features.CustomFeatureClass | cfclass, |
NXOpen.Features.CustomAttribute[] | attrs | ||
) |
Creates an Features.CustomFeatureData with parameters.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
cfclass | |
attrs |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.CustomFeatureDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.