NXOpen .NET Reference
12.0.0
|
Represents a Concave Faces builder. More...
Public Member Functions | |
unsafe void | CalculatePointCurvature (NXOpen.Face faceId, NXOpen.Point3d point, out double radius, out double minRadius, out double maxRadius) |
The radius values at the point selected on a targeted face, the maximum and minimum radius of the targeted face. More... | |
unsafe void | UpdateRadiusFaces () |
The targeted faces updated according to the given radius range, number of sample point and group interval changing. More... | |
unsafe void | UpdateLocationLabel (bool edit, NXOpen.Point point) |
The PMI as a location label created or edited at the point selected on a face. More... | |
unsafe void | SetFaceAttributeColor (NXOpen.NXColor attributeColor) |
Set the color ID for the specified face in tree list More... | |
unsafe void | UpdateSelectedFacesColor () |
Update selected faces color. More... | |
unsafe void | SetTreeSelectedIndex (int[] indexArray) |
Set face indexes in tree list. More... | |
unsafe void | SetFaceGroupAttributeTitle (string grpAttributeTitle) |
Set face group attribute title. More... | |
unsafe void | SetFaceGroupAttributeValue (string grpAttributeValue) |
Set face group attribute value. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.NXColor | AttributeColor [get, set] |
Returns or sets the color to be applied to the face. More... | |
unsafe string | AttributeTitle [get, set] |
Returns or sets the title if the face attribute. More... | |
unsafe string | AttributeValue [get, set] |
Returns or sets the value of the face attribute title. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Direction | DrawDirection [get, set] |
Returns or sets the vector representing the draw direction. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the collection of all the possible faces. More... | |
unsafe double | GroupInterval [get, set] |
Returns or sets the group interval value. More... | |
unsafe NXOpen.Expression | Lower [get] |
Returns the lower limit of the maximum concave range. More... | |
unsafe bool | ReverseNormalDirection [get, set] |
Returns or sets the reverse normal direction switch More... | |
unsafe int | SamplePoints [get, set] |
Returns or sets the number of sample points to apply to the analysis. More... | |
unsafe NXOpen.Expression | Upper [get] |
Returns the upper limit of the maximum concave range. More... | |
unsafe bool | UseSurfaceNormal [get, set] |
Returns or sets the surface normal vector toggle More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Concave Faces builder.
These are faces which are concave with respect to the draw direction and whose maximum radii is within the specified range.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateConcaveFacesBuilder
Default values.
Property | Value |
---|---|
Lower.Value |
3 (millimeters part), 0.118 (inches part) |
SamplePoints |
4 |
Upper.Value |
6 (millimeters part), 0.236 (inches part) |
Created in NX7.5.0
unsafe void NXOpen.Features.ConcaveFacesBuilder.CalculatePointCurvature | ( | NXOpen.Face | faceId, |
NXOpen.Point3d | point, | ||
out double | radius, | ||
out double | minRadius, | ||
out double | maxRadius | ||
) |
The radius values at the point selected on a targeted face, the maximum and minimum radius of the targeted face.
Created in NX9.0.0
License requirements: None.
faceId | the targeted face |
point | the point selected on targeted face |
radius | the value at point selected |
minRadius | the minimum value of targeted face |
maxRadius | the maximum value of targeted face |
unsafe void NXOpen.Features.ConcaveFacesBuilder.SetFaceAttributeColor | ( | NXOpen.NXColor | attributeColor | ) |
Set the color ID for the specified face in tree list
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
attributeColor |
unsafe void NXOpen.Features.ConcaveFacesBuilder.SetFaceGroupAttributeTitle | ( | string | grpAttributeTitle | ) |
Set face group attribute title.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
grpAttributeTitle |
unsafe void NXOpen.Features.ConcaveFacesBuilder.SetFaceGroupAttributeValue | ( | string | grpAttributeValue | ) |
Set face group attribute value.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
grpAttributeValue |
unsafe void NXOpen.Features.ConcaveFacesBuilder.SetTreeSelectedIndex | ( | int[] | indexArray | ) |
Set face indexes in tree list.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
indexArray |
unsafe void NXOpen.Features.ConcaveFacesBuilder.UpdateLocationLabel | ( | bool | edit, |
NXOpen.Point | point | ||
) |
The PMI as a location label created or edited at the point selected on a face.
Created in NX9.0.0
License requirements: None.
edit | If true edit PMI, false create PMI |
point | the point selected on targeted face |
unsafe void NXOpen.Features.ConcaveFacesBuilder.UpdateRadiusFaces | ( | ) |
The targeted faces updated according to the given radius range, number of sample point and group interval changing.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Features.ConcaveFacesBuilder.UpdateSelectedFacesColor | ( | ) |
Update selected faces color.
Created in NX12.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the color to be applied to the face.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the title if the face attribute.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the value of the face attribute title.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector representing the draw direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the collection of all the possible faces.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the group interval value.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the lower limit of the maximum concave range.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the reverse normal direction switch
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of sample points to apply to the analysis.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the upper limit of the maximum concave range.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the surface normal vector toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.