NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ChangeShellThickness builder More...
Public Member Functions | |
unsafe void | AddEntities (NXOpen.NXObject[] entities) |
Adds entities which have same wall thickness value as the selected face More... | |
unsafe void | RemoveEntities (NXOpen.NXObject[] entities) |
Removes entities More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FacesToChangeThickness [get] |
Returns the faces to be selected to change thickness More... | |
unsafe bool | NeighborsEnabled [get, set] |
Returns or sets the flag to select neighbor faces that have the same wall thickness value as the face selected. More... | |
unsafe NXOpen.Expression | WallThickness [get] |
Returns the wall thickness More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ChangeShellThickness builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateChangeShellThicknessBuilder
Default values.
Property | Value |
---|---|
FacesToChangeThickness.CoaxialEnabled |
0 |
FacesToChangeThickness.CoplanarAxesEnabled |
0 |
FacesToChangeThickness.CoplanarEnabled |
0 |
FacesToChangeThickness.EqualDiameterEnabled |
0 |
FacesToChangeThickness.OffsetEnabled |
0 |
FacesToChangeThickness.ParallelEnabled |
0 |
FacesToChangeThickness.PerpendicularEnabled |
0 |
FacesToChangeThickness.SymmetricEnabled |
0 |
FacesToChangeThickness.TangentEnabled |
0 |
FacesToChangeThickness.ThicknessChainEnabled |
0 |
FacesToChangeThickness.UseFaceBrowse |
1 |
NeighborsEnabled |
True |
WallThickness.Value |
5.0 (millimeters part), 0.5 (inches part) |
Created in NX6.0.0
unsafe void NXOpen.Features.ChangeShellThicknessBuilder.AddEntities | ( | NXOpen.NXObject[] | entities | ) |
Adds entities which have same wall thickness value as the selected face
Created in NX6.0.0
License requirements: None.
entities | Objects to add |
unsafe void NXOpen.Features.ChangeShellThicknessBuilder.RemoveEntities | ( | NXOpen.NXObject[] | entities | ) |
Removes entities
Created in NX6.0.0
License requirements: None.
entities | Objects to remove |
|
get |
Returns the faces to be selected to change thickness
Created in NX7.0.0
License requirements: None.
|
getset |
Returns or sets the flag to select neighbor faces that have the same wall thickness value as the face selected.
If true, neighbor faces with same wall thickness value as the face selected will be included automatically.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the wall thickness
Created in NX6.0.0
License requirements: None.