NXOpen .NET Reference
12.0.0
|
Represents the chamfer builder data. More...
Public Types | |
enum | ChamferOption { SymmetricOffsets, TwoOffsets, OffsetAndAngle } |
This enum represents the chamfer parameter options More... | |
enum | OffsetMethod { EdgesAlongFaces, FacesAndTrim } |
This enum represents the offset method options More... | |
Public Member Functions | |
unsafe int | CreatePreview () |
Creates the chamfer preview body More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllInstances [get, set] |
Returns or sets the chamfer all instance status More... | |
unsafe string | Angle [get, set] |
Returns or sets the chamfer angle (expression). More... | |
unsafe NXOpen.Expression | AngleExp [get] |
Returns the angle expression object of chamfer. More... | |
unsafe string | FirstOffset [get, set] |
Returns or sets the first offset distance (expression). More... | |
unsafe NXOpen.Expression | FirstOffsetExp [get] |
Returns the first offset expression object of chamfer. More... | |
unsafe NXOpen.Features.ChamferBuilder.OffsetMethod | Method [get, set] |
Returns or sets the offset method. More... | |
unsafe NXOpen.Features.ChamferBuilder.ChamferOption | Option [get, set] |
Returns or sets the chamfer parameter option. More... | |
unsafe bool | ReverseOffsets [get, set] |
Returns or sets the offset reverse status More... | |
unsafe string | SecondOffset [get, set] |
Returns or sets the second offset distance (expression). More... | |
unsafe NXOpen.Expression | SecondOffsetExp [get] |
Returns the second offset expression object of chamfer. More... | |
unsafe NXOpen.ScCollector | SmartCollector [get, set] |
Returns or sets the smart collector More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance used for creating chamfer More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents the chamfer builder data.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateChamferBuilder
Created in NX4.0.0
unsafe int NXOpen.Features.ChamferBuilder.CreatePreview | ( | ) |
Creates the chamfer preview body
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the chamfer all instance status
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the chamfer angle (expression).
Please do not use this property to access/modify the Features.ChamferBuilder.AngleExp . This might be removed from KF bindings in NX 9.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the angle expression object of chamfer.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the first offset distance (expression).
Please do not use this property to access/modify the Features.ChamferBuilder.FirstOffsetExp . This might be removed from KF bindings in NX 9.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the first offset expression object of chamfer.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the offset method.
Features.ChamferBuilder.OffsetMethod.EdgesAlongFaces Features.ChamferBuilder.OffsetMethod.FacesAndTrim
The EdgesAlongFaces method is the normal chamfer in which the chamfer boundary is determined by offsetting the input edges along its adjacent faces. The FacesAndTrim method is the free-form chamfer in which the chamfer boundary is determined by offsetting the adjacent faces of the input edges, using the chamfer parameters in either case.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the chamfer parameter option.
Features.ChamferBuilder.ChamferOption.SymmetricOffsets Features.ChamferBuilder.ChamferOption.TwoOffsets Features.ChamferBuilder.ChamferOption.OffsetAndAngle
Each of these options correspond to a chamfer defined by two equal offset distances, two unequal offset distances, an offset distance and angle respectively.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the offset reverse status
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the second offset distance (expression).
Please do not use this property to access/modify the Features.ChamferBuilder.SecondOffsetExp . This might be removed from KF bindings in NX 9.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the second offset expression object of chamfer.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the smart collector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance used for creating chamfer
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")