NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BodyByEquation builder. More...
Public Types | |
enum | LocationTypes { OperatingSystem, Teamcenter, Embedded } |
The option to specify where the Symbolica or Maple worksheet exists. More... | |
enum | StlFileUnitTypes { Meters, Millimeters, Inches } |
The option to specify the size of an STL unit (e. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the option to identify if the feature should associatively update. More... | |
unsafe bool | EmbedWorksheet [get, set] |
Returns or sets the option to embed worksheet in part More... | |
unsafe int | EmbeddedWorksheet [get, set] |
Returns or sets the currently selected embedded worksheet index. More... | |
unsafe string | FileBrowser [get, set] |
Returns or sets the Symbolica or Maple file. More... | |
unsafe NXOpen.Features.BodyByEquationBuilder.LocationTypes | Location [get, set] |
Returns or sets the source location of the Symbolica or Maple worksheet. More... | |
unsafe string | NativeFileBrowser [get, set] |
Returns or sets the native OS file browser More... | |
unsafe int | PlotVariableName [get, set] |
Returns or sets the Symbolica or Maple plot3D variable index to export that defines the surface to be used in this feature. More... | |
unsafe NXOpen.Features.BodyByEquationBuilder.StlFileUnitTypes | StlFileUnits [get, set] |
Returns or sets the option to specify the size of an STL unit. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.BodyByEquation builder.
This feature is dependent on either a Symbolica or Maple spreadsheet to drive the mathematical representation of the feature body.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBodyByEquationBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
StlFileUnits |
Millimeters |
Created in NX12.0.0
|
getset |
Returns or sets the option to identify if the feature should associatively update.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the currently selected embedded worksheet index.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to embed worksheet in part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Symbolica or Maple file.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the source location of the Symbolica or Maple worksheet.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the native OS file browser
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Symbolica or Maple plot3D variable index to export that defines the surface to be used in this feature.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option to specify the size of an STL unit.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")