NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BlendPocket builder for Blend Pocket feature. More...
Public Types | |
enum | ToolTypes { Unknown, EndMill, TCutter, SphericalMill } |
Represents the tool type which defines how the angled walls are cut. More... | |
enum | AngledWallSolutions { Unknown, SwarfCutWall, CutFloorAndSwarfCutWall, CutFloor, SwarfCutWallAndFloor } |
Represents the solution which defines how the End Mill is positioned with the angled walls. More... | |
Properties | |
unsafe NXOpen.Features.BlendPocketBuilder.AngledWallSolutions | AngledWallSolution [get, set] |
Returns or sets the angled wall solution defines how the End Mill is positioned with angled walls. More... | |
unsafe bool | AutoInferWall [get, set] |
Returns or sets the flag indicates whether infer the wall faces automatically. More... | |
unsafe NXOpen.Expression | CornerClearance [get] |
Returns the corner clearance defines the radius that the tool turns around at the concave wall corners. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter defines the diameter of End Mill or Shperical Mill. More... | |
unsafe NXOpen.ScCollector | FloorFaces [get, set] |
Returns or sets the collector of floor faces. More... | |
unsafe NXOpen.Expression | FluteLength [get] |
Returns the flute length defines the length of the flute of T Cutter. More... | |
unsafe NXOpen.Expression | LowerRadius [get] |
Returns the lower radius defines the radius of blend on the bottom of End Mill or T Cutter. More... | |
unsafe NXOpen.Expression | NeckDiameter [get] |
Returns the neck diameter defines the diameter of the neck of T Cutter. More... | |
unsafe NXOpen.Features.BlendPocketBuilder.ToolTypes | ToolType [get, set] |
Returns or sets the tool type defines how the angled walls are cut. More... | |
unsafe NXOpen.Expression | UpperRadius [get] |
Returns the upper radius defines the radius of blend on the upper part of T Cutter. More... | |
unsafe NXOpen.ScCollector | WallFaces [get, set] |
Returns or sets the collector of wall faces. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.BlendPocket builder for Blend Pocket feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBlendPocketBuilder
Default values.
Property | Value |
---|---|
AngledWallSolution |
CutFloorAndSwarfCutWall |
AutoInferWall |
true |
CornerClearance.Value |
0 (millimeters part), 0 (inches part) |
Diameter.Value |
25.0 (millimeters part), 1.0 (inches part) |
FluteLength.Value |
10.0 (millimeters part), 0.38 (inches part) |
LowerRadius.Value |
5.0 (millimeters part), 0.25 (inches part) |
NeckDiameter.Value |
25.0 (millimeters part), 1.0 (inches part) |
ToolType |
EndMill |
UpperRadius.Value |
5.0 (millimeters part), 0.25 (inches part) |
Created in NX9.0.0
Represents the solution which defines how the End Mill is positioned with the angled walls.
|
getset |
Returns or sets the angled wall solution defines how the End Mill is positioned with angled walls.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicates whether infer the wall faces automatically.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the corner clearance defines the radius that the tool turns around at the concave wall corners.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the diameter defines the diameter of End Mill or Shperical Mill.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the collector of floor faces.
It can be a single face, or multiple faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flute length defines the length of the flute of T Cutter.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the lower radius defines the radius of blend on the bottom of End Mill or T Cutter.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the neck diameter defines the diameter of the neck of T Cutter.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tool type defines how the angled walls are cut.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the upper radius defines the radius of blend on the upper part of T Cutter.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the collector of wall faces.
It can be a single face, or multiple faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.