NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.AnalyzePocket builder for Analyze Pocket feature. More...
Public Types | |
enum | ToolTypes { Unknown, EndMill, TCutter, SphericalMill } |
Represents the tool type which defines how the angled walls are cut. More... | |
enum | AngledWallSolutions { Unknown, SwarfCutWall, CutFloorAndSwarfCutWall, CutFloor, SwarfCutWallAndFloor } |
Represents the solution which defines how the End Mill is positioned with the angled walls. More... | |
Properties | |
unsafe bool | AcutelyAngledWallsChecker [get, set] |
Returns or sets the flag specifying whether to check acutely angled walls. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter defines the diameter of End Mill or Shperical Mill. More... | |
unsafe NXOpen.ScCollector | FloorFaces [get, set] |
Returns or sets the collector of floor faces. More... | |
unsafe NXOpen.Expression | FluteLength [get] |
Returns the flute length defines the length of the flute of T Cutter. More... | |
unsafe bool | InaccessibleAreasChecker [get, set] |
Returns or sets the flag specifying whether to check inaccessible areas. More... | |
unsafe NXOpen.Expression | LowerRadius [get] |
Returns the lower radius defines the radius of blend on the bottom of End Mill or T Cutter. More... | |
unsafe NXOpen.Expression | NeckDiameter [get] |
Returns the neck diameter defines the diameter of the neck of T Cutter. More... | |
unsafe NXOpen.Features.AnalyzePocketBuilder.ToolTypes | ToolType [get, set] |
Returns or sets the tool type defines how the angled walls are cut. More... | |
unsafe bool | UndercutsChecker [get, set] |
Returns or sets the flag specifying whether to check undercuts. More... | |
unsafe NXOpen.Expression | UpperRadius [get] |
Returns the upper radius defines the radius of blend on the upper part of T Cutter. More... | |
unsafe NXOpen.ScCollector | WallFaces [get, set] |
Returns or sets the collector of wall faces. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.AnalyzePocket builder for Analyze Pocket feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateAnalyzePocketBuilder
Default values.
Property | Value |
---|---|
AcutelyAngledWallsChecker |
True |
Diameter.Value |
25.0 (millimeters part), 1.0 (inches part) |
FluteLength.Value |
10.0 (millimeters part), 0.38 (inches part) |
InaccessibleAreasChecker |
True |
LowerRadius.Value |
5.0 (millimeters part), 0.25 (inches part) |
NeckDiameter.Value |
25.0 (millimeters part), 1.0 (inches part) |
ToolType |
EndMill |
UndercutsChecker |
True |
UpperRadius.Value |
5.0 (millimeters part), 0.25 (inches part) |
Created in NX9.0.0
Represents the solution which defines how the End Mill is positioned with the angled walls.
|
getset |
Returns or sets the flag specifying whether to check acutely angled walls.
If True, check the acutely angled walls, else it is not.
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the diameter defines the diameter of End Mill or Shperical Mill.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the collector of floor faces.
It can be a single face, or multiple faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flute length defines the length of the flute of T Cutter.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag specifying whether to check inaccessible areas.
If True, check the inaccessible areas, else it is not.
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the lower radius defines the radius of blend on the bottom of End Mill or T Cutter.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the neck diameter defines the diameter of the neck of T Cutter.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tool type defines how the angled walls are cut.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag specifying whether to check undercuts.
If True, check the undercuts, else it is not.
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the upper radius defines the radius of blend on the upper part of T Cutter.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the collector of wall faces.
It can be a single face, or multiple faces
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.