NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects end-to-end connected edges from the body of the seed edge. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.Edge startEdge, out NXOpen.Edge endEdge, out bool isFromStart) |
Gets the data for the edge chain rule: NXOpen.EdgeChainRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects end-to-end connected edges from the body of the seed edge.
Created in NX3.0.0
|
protected |
Frees the object from memory.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.EdgeChainRule.GetData | ( | out NXOpen.Edge | startEdge, |
out NXOpen.Edge | endEdge, | ||
out bool | isFromStart | ||
) |
Gets the data for the edge chain rule: NXOpen.EdgeChainRule
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
startEdge | Start edge of edge chain. |
endEdge | End edge of edge chain. |
isFromStart | True: the chain starts from the start point of the start edge |