NXOpen .NET Reference
12.0.0
|
This class represents a Drafting Viewing Direction Arrow Label. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseNote | |
unsafe void | UpdateFromRule () |
Updates the specified note from the KF rule. More... | |
unsafe NXOpen.Annotations.BusinessModifier[] | GetBusinessModifiers () |
Returns the business modifiers More... | |
unsafe void | SetBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Sets the business modifiers. More... | |
unsafe void | AddBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Adds the business modifiers. More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetAssociatedObject () |
Returns the associated object More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetSharedAssociatedObject () |
Returns the shared associated objects More... | |
unsafe void | SetAssociatedObject (NXOpen.Annotations.AssociatedObject assocObj) |
Sets the associated object. More... | |
Properties inherited from NXOpen.Annotations.BaseNote | |
unsafe bool | IsVertical [get, set] |
Returns or sets a flag indicating whether the note is vertical. More... | |
unsafe int | Index [get, set] |
Returns or sets the index. More... | |
unsafe bool | IsMirrored [get] |
Returns a flag indicating whether the annotation is mirrored More... | |
This class represents a Drafting Viewing Direction Arrow Label.
Object of this class will be created when projected view is created and cannot be independently
There is no KF creator for this class.
Created in NX9.0.0