NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewProjectionBuilder . More...
Public Types | |
enum | Types { ProjectOnOnePlane, ProjectOnTwoPlanes } |
the type of view projection More... | |
enum | CurveType { Active, Reference, None } |
the value of curve type in the setting group More... | |
Properties | |
unsafe NXOpen.Section | CurvePoints [get] |
Returns the curve and points More... | |
unsafe NXOpen.Drawings.ViewProjectionBuilder.CurveType | CurveTypeEdges [get, set] |
Returns or sets the curve type edges in the setting group More... | |
unsafe NXOpen.Drawings.ViewProjectionBuilder.CurveType | CurveTypePlane1 [get, set] |
Returns or sets the curve type plane 1 in the setting group More... | |
unsafe NXOpen.Drawings.ViewProjectionBuilder.CurveType | CurveTypePlane2 [get, set] |
Returns or sets the curve type plane 2 in the setting group , if the type is set to one plane, the second plane information is ignored More... | |
unsafe NXOpen.View | FromView [get, set] |
Returns or sets the from view More... | |
unsafe NXOpen.Drawings.ViewProjectionPlaneBuilder | Plane1 [get] |
Returns the plane 1 More... | |
unsafe NXOpen.Drawings.ViewProjectionPlaneBuilder | Plane2 [get] |
Returns the plane 2, if the type is set to one plane, the second plane information is ignored More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | ToViews [get] |
Returns the to views More... | |
unsafe NXOpen.Drawings.ViewProjectionBuilder.Types | Type [get, set] |
Returns or sets the type of the view projection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.ViewProjectionBuilder .
This class is used to project the contents of a drafting member view to other views
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateViewProjectionBuilder
Default values.
Property | Value |
---|---|
CurveTypeEdges |
Reference |
CurveTypePlane1 |
Active |
CurveTypePlane2 |
Active |
Plane1.DepthValue.Value |
0.0 |
Plane1.PlaneOption |
Inferred |
Type |
ProjectOnTwoPlanes |
Created in NX6.0.2
|
get |
Returns the curve and points
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the curve type edges in the setting group
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the curve type plane 1 in the setting group
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the curve type plane 2 in the setting group , if the type is set to one plane, the second plane information is ignored
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the from view
Created in NX6.0.2
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the plane 1
Created in NX6.0.2
License requirements: None.
|
get |
Returns the plane 2, if the type is set to one plane, the second plane information is ignored
Created in NX6.0.2
License requirements: None.
|
get |
Returns the to views
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the type of the view projection
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")