NXOpen .NET Reference
12.0.0
|
Represents the View Projection Plane (Drawings. More...
Public Types | |
enum | PlaneOptions { Inferred, DepthValue } |
the plane options to select More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis, define the vector and the point from which to infer the plane More... | |
unsafe NXOpen.Expression | DepthValue [get] |
Returns the depth value More... | |
unsafe NXOpen.Drawings.ViewProjectionPlaneBuilder.PlaneOptions | PlaneOption [get, set] |
Returns or sets the plane option, decide how to get the plane More... | |
unsafe NXOpen.Drawings.SelectDraftingView | View [get] |
Returns the select view. More... | |
Represents the View Projection Plane (Drawings.
ViewProjectionPlaneBuilder)
Created in NX6.0.2
unsafe bool NXOpen.Drawings.ViewProjectionPlaneBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the axis, define the vector and the point from which to infer the plane
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the depth value
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the plane option, decide how to get the plane
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the select view.
This defines the plane view.
Created in NX6.0.2
License requirements: None.