NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewAlignmentBuilder . More...
Public Member Functions | |
unsafe void | DeleteCurrentAlignment () |
Deletes a view alignment that is stored as the current alignment in the builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.DraftingView | CandidateView [get, set] |
Returns or sets the candidate view in builder More... | |
unsafe bool | InEditMode [get, set] |
Returns or sets the builder edit mode flag. More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | Placement [get] |
Returns the view placement component More... | |
unsafe NXOpen.Drawings.ViewAlignment | SelectedAlignment [get, set] |
Returns or sets the selected alignment in builder. More... | |
unsafe NXOpen.Drawings.SelectDraftingView | View [get] |
Returns the select drafting view component More... | |
Represents a NXOpen.Drawings.ViewAlignmentBuilder .
This class is used to construct the view alignment Builder
To create a new instance of this class, use NXOpen.Drawings.ViewAlignmentCollection.CreateViewAlignmentBuilder
Default values.
Property | Value |
---|---|
Placement.AlignmentMethod |
Infer |
Placement.AlignmentOption |
ToView |
Created in NX8.5.0
unsafe void NXOpen.Drawings.ViewAlignmentBuilder.DeleteCurrentAlignment | ( | ) |
Deletes a view alignment that is stored as the current alignment in the builder
Created in NX8.5.0
License requirements: drafting ("DRAFTING")
|
getset |
Returns or sets the candidate view in builder
Created in NX8.5.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the builder edit mode flag.
There are two modes in the view alignment dialog, Create and Edit modes, and the flag determines the current mode. View alignment can be created in Create mode, and edited or deleted in Edit mode.
Created in NX8.5.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the view placement component
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the selected alignment in builder.
It needs to be set in edit mode as it specifies which alignment in the list needs to be edited or deleted
Created in NX8.5.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select drafting view component
Created in NX8.5.0
License requirements: None.