NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Drawings.DraftingView s. More...
Public Member Functions | |
NXOpen.Drawings.DraftingView[] | ToArray () |
Returns an array of NXOpen.Drawings.DraftingView objects. More... | |
unsafe NXOpen.Drawings.DraftingView | FindObject (string journalIdentifier) |
Finds the NXOpen.Drawings.DraftingView with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Drawings.BaseView | CreateBaseView (NXOpen.ModelingView modelView, NXOpen.Point3d drawingReferencePoint, double viewScale, bool inheritClippingBoundry) |
For the selected part adds the base view as well as returns the reference to NXOpen.Drawings.DraftingView . More... | |
unsafe NXOpen.Drawings.ProjectedView | CreateProjectedView (NXOpen.Drawings.DraftingView parentView, NXOpen.Point3d drawingReferencePoint) |
Lets you add a projected view (Orthoraphic View) for the selected parent view. More... | |
unsafe NXOpen.Drawings.ProjectedView | CreateProjectedView (NXOpen.Drawings.DraftingView parentView, NXOpen.Point3d drawingReferencePoint, NXOpen.Direction hingeLine) |
Lets you add a projected view (A View) for the selected parent view. More... | |
unsafe NXOpen.Drawings.ProjectedView | CreateProjectedView (NXOpen.Drawings.DraftingView parentView, NXOpen.Point3d drawingReferencePoint, bool reverseDirection) |
Lets you add a projected view (A View) for the selected parent view. More... | |
unsafe void | DeleteView (NXOpen.Drawings.DraftingView currentView) |
Lets you delete the view More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Drawings.DraftingView s.
Use NXOpen.Drawings.DrawingSheet.SheetDraftingViews to get the instance of this class.
Created in NX3.0.0
unsafe NXOpen.Drawings.BaseView NXOpen.Drawings.SheetDraftingViewCollection.CreateBaseView | ( | NXOpen.ModelingView | modelView, |
NXOpen.Point3d | drawingReferencePoint, | ||
double | viewScale, | ||
bool | inheritClippingBoundry | ||
) |
For the selected part adds the base view as well as returns the reference to NXOpen.Drawings.DraftingView .
An imported model view (base view) determines orthographic space on the drawing and is used as a reference to establish the alignment and scale for all subsequent projected views.
Created in NX5.0.0
License requirements: None.
modelView | Modeling View to be import as base view. |
drawingReferencePoint | view origin(location) |
viewScale | view scale |
inheritClippingBoundry | if true inherit xyclip |
unsafe NXOpen.Drawings.ProjectedView NXOpen.Drawings.SheetDraftingViewCollection.CreateProjectedView | ( | NXOpen.Drawings.DraftingView | parentView, |
NXOpen.Point3d | drawingReferencePoint | ||
) |
Lets you add a projected view (Orthoraphic View) for the selected parent view.
Created in NX5.0.0
License requirements: None.
parentView | Selected Parent view |
drawingReferencePoint | view origin(location) |
unsafe NXOpen.Drawings.ProjectedView NXOpen.Drawings.SheetDraftingViewCollection.CreateProjectedView | ( | NXOpen.Drawings.DraftingView | parentView, |
NXOpen.Point3d | drawingReferencePoint, | ||
NXOpen.Direction | hingeLine | ||
) |
Lets you add a projected view (A View) for the selected parent view.
Created in NX5.0.0
License requirements: None.
parentView | Selected Parent view |
drawingReferencePoint | view origin(location) |
hingeLine | hinge line vector |
unsafe NXOpen.Drawings.ProjectedView NXOpen.Drawings.SheetDraftingViewCollection.CreateProjectedView | ( | NXOpen.Drawings.DraftingView | parentView, |
NXOpen.Point3d | drawingReferencePoint, | ||
bool | reverseDirection | ||
) |
Lets you add a projected view (A View) for the selected parent view.
Created in NX5.0.1
License requirements: None.
parentView | Selected Parent view |
drawingReferencePoint | view origin(location) |
reverseDirection | reverse direction of projection |
unsafe void NXOpen.Drawings.SheetDraftingViewCollection.DeleteView | ( | NXOpen.Drawings.DraftingView | currentView | ) |
Lets you delete the view
Created in NX5.0.0
License requirements: None.
currentView | View to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Drawings.DraftingView NXOpen.Drawings.SheetDraftingViewCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Drawings.DraftingView with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Identifier of the drafting view to be found |
NXOpen.Drawings.DraftingView [] NXOpen.Drawings.SheetDraftingViewCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.DraftingView objects.
|
get |
Returns the tag of this object.