NXOpen .NET Reference
12.0.0
|
Represents an NXOpen.Drawings.DrawingsPropertiesBuilder to be used for marking the component as secondary geometry. More...
Public Types | |
enum | SecondaryComponentOptions { No, Yes, Mixed } |
Options for managing the secondary geometry property on the components More... | |
Properties | |
unsafe NXOpen.Drawings.DrawingsPropertiesBuilder.SecondaryComponentOptions | SecondaryComponent [get, set] |
Returns or sets the secondary geometry state. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents an NXOpen.Drawings.DrawingsPropertiesBuilder to be used for marking the component as secondary geometry.
To create a new instance of this class, use NXOpen.DraftingManager.CreateDrawingsPropertiesBuilder
Default values.
Property | Value |
---|---|
SecondaryComponent |
No |
Created in NX11.0.0
|
getset |
Returns or sets the secondary geometry state.
If true, the part occurrences are marked as secondary components. Otherwise, the part occurrences are considered as non-secondary components.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selected object(s) list.
This is the active list of components that will be modified by any changes.
Created in NX11.0.0
License requirements: drafting ("DRAFTING")