NXOpen .NET Reference
12.0.0
|
Represents a collection of drawing sheets. More...
Public Member Functions | |
NXOpen.Drawings.DrawingSheet[] | ToArray () |
Returns an array of NXOpen.Drawings.DrawingSheet objects. More... | |
unsafe NXOpen.Drawings.DrawingSheet | InsertSheet (string drawingName, NXOpen.Drawings.DrawingSheet.Unit drawingUnits, double width, double height, double numerator, double denominator, NXOpen.Drawings.DrawingSheet.ProjectionAngleType projectionAngle) |
Inserts a sheet into a part. More... | |
unsafe NXOpen.Drawings.DrawingSheet | InsertSheet (string drawingName, NXOpen.Drawings.DrawingSheet.StandardSheetSize sheetSize, double numerator, double denominator, NXOpen.Drawings.DrawingSheet.ProjectionAngleType projectionAngle) |
Inserts a sheet into a part. More... | |
unsafe NXOpen.Drawings.DrawingSheet | FindObject (string journalIdentifier) |
Finds the NXOpen.Drawings.DrawingSheet with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Drawings.DrawingSheetBuilder | DrawingSheetBuilder (NXOpen.Drawings.DrawingSheet sheet) |
Create a drawing Sheet builder More... | |
unsafe void | RefreshCurrentSheet () |
Refresh the current Sheet More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Drawings.SheetTemplateManager | SheetTemplates [get] |
Returns the Sheet Template Manager for part More... | |
unsafe NXOpen.Drawings.DrawingSheet | CurrentDrawingSheet [get] |
Returns the currently opened drawing sheet. More... | |
Represents a collection of drawing sheets.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX3.0.0
unsafe NXOpen.Drawings.DrawingSheetBuilder NXOpen.Drawings.DrawingSheetCollection.DrawingSheetBuilder | ( | NXOpen.Drawings.DrawingSheet | sheet | ) |
Create a drawing Sheet builder
Created in NX5.0.0
Deprecated in NX12.0.0. Use NXOpen.Drawings.DraftingDrawingSheetCollection.CreateDraftingDrawingSheetBuilder instead.
License requirements: drafting ("DRAFTING")
sheet | the drawing sheet |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Drawings.DrawingSheet NXOpen.Drawings.DrawingSheetCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Drawings.DrawingSheet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Drawings.DraftingDrawingSheetCollection.FindObject instead.
License requirements: drafting ("DRAFTING")
journalIdentifier | Identifier of the drawing sheet you want |
unsafe NXOpen.Drawings.DrawingSheet NXOpen.Drawings.DrawingSheetCollection.InsertSheet | ( | string | drawingName, |
NXOpen.Drawings.DrawingSheet.Unit | drawingUnits, | ||
double | width, | ||
double | height, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen.Drawings.DrawingSheet.ProjectionAngleType | projectionAngle | ||
) |
Inserts a sheet into a part.
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Drawings.DraftingDrawingSheetCollection.InsertSheet instead.
License requirements: drafting ("DRAFTING")
drawingName | Drawing name |
drawingUnits | Unit of sheet size |
width | Width of drawing |
height | Height of drawing |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
unsafe NXOpen.Drawings.DrawingSheet NXOpen.Drawings.DrawingSheetCollection.InsertSheet | ( | string | drawingName, |
NXOpen.Drawings.DrawingSheet.StandardSheetSize | sheetSize, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen.Drawings.DrawingSheet.ProjectionAngleType | projectionAngle | ||
) |
Inserts a sheet into a part.
The drawings units will be inferred from the standard size.
Created in NX3.0.0
Deprecated in NX12.0.0. Use NXOpen.Drawings.DraftingDrawingSheetCollection.InsertSheet instead.
License requirements: drafting ("DRAFTING")
drawingName | Drawing name |
sheetSize | Sheet Size |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
unsafe void NXOpen.Drawings.DrawingSheetCollection.RefreshCurrentSheet | ( | ) |
Refresh the current Sheet
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
NXOpen.Drawings.DrawingSheet [] NXOpen.Drawings.DrawingSheetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.DrawingSheet objects.
|
get |
Returns the currently opened drawing sheet.
This will return a null reference (Nothing in Visual Basic) if no drawing sheet is opened.
Created in NX3.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Sheet Template Manager for part
Created in NX3.0.0
|
get |
Returns the tag of this object.