NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Drawings.DraftingDrawingSheet s. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Drawings.DraftingDrawingSheet s.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX12.0.0
unsafe NXOpen.Drawings.DraftingDrawingSheetBuilder NXOpen.Drawings.DraftingDrawingSheetCollection.CreateDraftingDrawingSheetBuilder | ( | NXOpen.Drawings.DraftingDrawingSheet | draftingDrawingSheet | ) |
Creates a NXOpen.Drawings.DraftingDrawingSheetBuilder
Created in NX12.0.0
License requirements: drafting ("DRAFTING")
draftingDrawingSheet | reserved for future use, set to 0 |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Drawings.DraftingDrawingSheet NXOpen.Drawings.DraftingDrawingSheetCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Drawings.DraftingDrawingSheet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: drafting ("DRAFTING")
journalIdentifier | Identifier of the Drafting drawing sheet you want |
unsafe NXOpen.Drawings.DrawingSheet NXOpen.Drawings.DraftingDrawingSheetCollection.InsertSheet | ( | string | drawingName, |
NXOpen.Drawings.DrawingSheet.Unit | drawingUnits, | ||
double | width, | ||
double | height, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen.Drawings.DrawingSheet.ProjectionAngleType | projectionAngle | ||
) |
Inserts a drafting drawing sheet into a part.
Created in NX12.0.0
License requirements: drafting ("DRAFTING")
drawingName | Drawing name |
drawingUnits | Unit of sheet size |
width | Width of drawing |
height | Height of drawing |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
unsafe NXOpen.Drawings.DrawingSheet NXOpen.Drawings.DraftingDrawingSheetCollection.InsertSheet | ( | string | drawingName, |
NXOpen.Drawings.DrawingSheet.StandardSheetSize | sheetSize, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen.Drawings.DrawingSheet.ProjectionAngleType | projectionAngle | ||
) |
Inserts a sheet into a part.
The drawings units will be inferred from the standard size.
Created in NX12.0.0
License requirements: drafting ("DRAFTING")
drawingName | Drawing name |
sheetSize | Sheet Size |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
NXOpen.Drawings.DraftingDrawingSheet [] NXOpen.Drawings.DraftingDrawingSheetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.DraftingDrawingSheet objects.
|
get |
Returns the tag of this object.