NXOpen .NET Reference
12.0.0
|
Represents a drafting drawing sheet. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Drawings.DrawingSheet | |
enum | Unit { Inches = 1, Millimeters } |
Specifies the units of the drawing sheet. More... | |
enum | StandardSheetSize { A, B, C, D, E, F, H, J, A0, A1, A2, A3, A4 } |
Standard Drawing sizes More... | |
enum | ProjectionAngleType { FirstAngle = 1, ThirdAngle } |
Specifies the projection angle of a drawing sheet. More... | |
Public Member Functions inherited from NXOpen.Drawings.DrawingSheet | |
unsafe void | Open () |
Displays and activates the drawing sheet so that it can be edited. More... | |
unsafe NXOpen.Drawings.DraftingView[] | GetDraftingViews () |
Returns the NXOpen.Drawings.DraftingView s on a sheet. More... | |
unsafe void | GetScale (out double numerator, out double denominator) |
Returns the scale of the drawing sheet. More... | |
unsafe void | SetParameters (double height, double length, double numerator, double denominator, NXOpen.Drawings.DrawingSheet.Unit units, NXOpen.Drawings.DrawingSheet.ProjectionAngleType projectionAngle, out NXOpen.Drawings.DraftingView[] associatedViews) |
Sets the parameters of the drawing sheet. More... | |
unsafe void | ActivateForSketching () |
Sets this drawingsheet's view as the active sketch view. More... | |
unsafe void | ResetActiveForSketching () |
Resets active for sketching view in given drawing. More... | |
unsafe string | GetZoneReference (NXOpen.Drawings.DraftingView viewTag) |
Returns the zone location or reference of the view if sheet zones are defined. More... | |
unsafe string | GetSheetZoneReference (NXOpen.Drawings.DraftingView viewTag) |
Returns the sheet and zone location or reference of the view if sheet zones are defined. More... | |
Properties inherited from NXOpen.Drawings.DrawingSheet | |
NXOpen.Drawings.SheetDraftingViewCollection | SheetDraftingViews [get] |
Returns the SheetDraftingViewCollection instance belonging to this drawing sheet More... | |
NXOpen.Drawings.SheetSectionLineCollection | SheetSectionLines [get] |
Returns the SheetSectionLineCollection instance belonging to this drawing sheet More... | |
unsafe NXOpen.Drawings.BordersAndZones | BordersAndZones [get, set] |
Returns or sets the borders and zones object if present More... | |
unsafe double | Height [get] |
Returns the height of the drawing sheet. More... | |
unsafe bool | IsActiveForSketching [get] |
Returns true if this drawing sheet's view is the active sketch view. More... | |
unsafe bool | IsOutOfDate [get] |
Returns the status on whether this NXOpen.Drawings.DrawingSheet is out of date. More... | |
unsafe double | Length [get] |
Returns the length of the drawing sheet. More... | |
unsafe NXOpen.Drawings.DrawingSheet.ProjectionAngleType | ProjectionAngle [get] |
Returns the projection angle of the drawing sheet. More... | |
unsafe NXOpen.Drawings.DrawingSheet.Unit | Units [get] |
Returns the units of the drawing sheet. More... | |
unsafe NXOpen.View | View [get] |
Returns the NXOpen.View that represents this drawing sheet. More... | |
Represents a drafting drawing sheet.
To create or edit an instance of this class, use NXOpen.Drawings.DraftingDrawingSheetBuilder
Created in NX12.0.0