NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.CompareReportBuilder builder More...
Public Member Functions | |
unsafe string[] | GetSummary () |
Returns the summary More... | |
unsafe string[] | GetDetailSummary () |
Returns the detail summary of report More... | |
unsafe string[] | GetChangesSummary () |
Returns the changes summary of report More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SummaryStatusLine [get] |
Returns the report summary status line More... | |
Represents a NXOpen.Drawings.CompareReportBuilder builder
To create a new instance of this class, use NXOpen.DrawingCompareManager.CreateCompareReportBuilder
Created in NX7.5.0
unsafe string [] NXOpen.Drawings.CompareReportBuilder.GetChangesSummary | ( | ) |
Returns the changes summary of report
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.Drawings.CompareReportBuilder.GetDetailSummary | ( | ) |
Returns the detail summary of report
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.Drawings.CompareReportBuilder.GetSummary | ( | ) |
Returns the summary
Created in NX7.5.0
License requirements: None.
|
get |
Returns the report summary status line
Created in NX11.0.0
License requirements: None.