NXOpen .NET Reference
12.0.0
|
Represents an object that manages drawing compare. More...
Public Member Functions | |
unsafe void | CreateSnapshot () |
Caches data for drafting objects in the drawing part. More... | |
unsafe void | CreateTrackChanges () |
Create track changes data for drafting objects in the drawing part More... | |
unsafe void | DeleteTrackChanges () |
Delete track changes data for drafting objects in the drawing part More... | |
unsafe void | DeleteSnapshot () |
Deletes the cached data for drafting objects. More... | |
unsafe void | DeleteComparisonReport () |
Deletes part comparison report. More... | |
unsafe NXOpen.NXObject | GetEntityObjectFromId (int subfileID) |
Gets the entity for the given ID. More... | |
unsafe NXOpen.Drawings.DrawingCompareSettingsBuilder | CreateDrawingCompareSettingsBuilder () |
Creates a NXOpen.Drawings.DrawingCompareSettingsBuilder More... | |
unsafe NXOpen.Drawings.CompareReportBuilder | CreateCompareReportBuilder () |
Creates a NXOpen.Drawings.CompareReportBuilder More... | |
unsafe NXOpen.Drawings.CompareReportBuilder | CreateCompareReportBuilder (string partFileNameToCompare, bool reuseExistingSnapshot) |
Creates a NXOpen.Drawings.CompareReportBuilder More... | |
unsafe void | CreateOverlayData () |
Creates Overlay data of a part. More... | |
unsafe void | DeleteOverlayData () |
Deletes Overlay data of a part. More... | |
unsafe void | PreserveChangeSymbol (NXOpen.Annotations.IdSymbol[] idSymbols) |
Preserves the change symbol settings of the objects passed to it. More... | |
unsafe void | UnpreserveChangeSymbol (NXOpen.Annotations.IdSymbol[] idSymbols) |
Unpreserves the change symbol settings of the objects passed to it. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages drawing compare.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX7.5.0
unsafe NXOpen.Drawings.CompareReportBuilder NXOpen.DrawingCompareManager.CreateCompareReportBuilder | ( | ) |
Creates a NXOpen.Drawings.CompareReportBuilder
Created in NX7.5.0
Deprecated in NX11.0.0. Use DrawingCompareManager.CreateCompareReportBuilder instead.
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.CompareReportBuilder NXOpen.DrawingCompareManager.CreateCompareReportBuilder | ( | string | partFileNameToCompare, |
bool | reuseExistingSnapshot | ||
) |
Creates a NXOpen.Drawings.CompareReportBuilder
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
partFileNameToCompare | |
reuseExistingSnapshot |
unsafe NXOpen.Drawings.DrawingCompareSettingsBuilder NXOpen.DrawingCompareManager.CreateDrawingCompareSettingsBuilder | ( | ) |
Creates a NXOpen.Drawings.DrawingCompareSettingsBuilder
Created in NX7.5.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.DrawingCompareManager.CreateOverlayData | ( | ) |
Creates Overlay data of a part.
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.DrawingCompareManager.CreateSnapshot | ( | ) |
Caches data for drafting objects in the drawing part.
Creates overlay data if the status of toggle "Create Overlay Data with Snapshot Data" in Customer Default is on. Use DrawingCompareManager.CreateOverlayData to create overlay data.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.DrawingCompareManager.CreateTrackChanges | ( | ) |
Create track changes data for drafting objects in the drawing part
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.DrawingCompareManager.DeleteComparisonReport | ( | ) |
Deletes part comparison report.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.DrawingCompareManager.DeleteOverlayData | ( | ) |
Deletes Overlay data of a part.
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.DrawingCompareManager.DeleteSnapshot | ( | ) |
Deletes the cached data for drafting objects.
Does not delete the overlay data. Use DrawingCompareManager.DeleteOverlayData to delete overlay data.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.DrawingCompareManager.DeleteTrackChanges | ( | ) |
Delete track changes data for drafting objects in the drawing part
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.NXObject NXOpen.DrawingCompareManager.GetEntityObjectFromId | ( | int | subfileID | ) |
Gets the entity for the given ID.
Created in NX7.5.0
License requirements: None.
subfileID | The ID of entity |
unsafe void NXOpen.DrawingCompareManager.PreserveChangeSymbol | ( | NXOpen.Annotations.IdSymbol[] | idSymbols | ) |
Preserves the change symbol settings of the objects passed to it.
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
idSymbols | a list of change symbols |
unsafe void NXOpen.DrawingCompareManager.UnpreserveChangeSymbol | ( | NXOpen.Annotations.IdSymbol[] | idSymbols | ) |
Unpreserves the change symbol settings of the objects passed to it.
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
idSymbols | a list of change symbols |
|
get |
Returns the tag of this object.