NXOpen .NET Reference
12.0.0
|
This class is used to construct the broken view Builder More...
Public Types | |
enum | TypeBreak { Regular, SingleSided } |
Specifies whether the break is two-sided (regular) or one-sided. More... | |
enum | TypeDirection { Parallel, Perpendicular, Vector } |
Direction Enum More... | |
enum | VerticalBreakSide { TopEnd, BottomEnd } |
Which side to remove in case of horizontal single-sided break. More... | |
enum | HorizontalBreakSide { LeftEnd, RightEnd } |
Which side to remove in case of vertical single-sided break. More... | |
enum | BreakLineStyle { Simple, Straight, Sawtooth, LongBreak, Tubular, SolidTubular, SolidRod, Jigsaw, Wood, CopyCurve, TemplateCurve } |
Break Line Type More... | |
enum | LineWidth { Thin, Medium, Thick, WidthOne = 5, WidthTwo, WidthThree, WidthFour, WidthFive, WidthSix, WidthSeven, WidthEight, WidthNine } |
Line Width More... | |
Properties | |
unsafe NXOpen.Expression | Amplitude [get] |
Returns the break line amplitude More... | |
unsafe NXOpen.Point | BreakLine1Anchor [get, set] |
Returns or sets the object specifying the position of the first break line More... | |
unsafe NXOpen.Point | BreakLine1ModelAnchor [get, set] |
Returns or sets the object specifying the position of the first break line More... | |
unsafe NXOpen.Expression | BreakLine1Offset [get] |
Returns the offset from the object locating the first break line More... | |
unsafe NXOpen.Point | BreakLine2Anchor [get, set] |
Returns or sets the object specifying the position of the second break line. More... | |
unsafe NXOpen.Point | BreakLine2ModelAnchor [get, set] |
Returns or sets the object specifying the position of the second break line. More... | |
unsafe NXOpen.Expression | BreakLine2Offset [get] |
Returns the offset from the object locating the second break line. More... | |
unsafe NXOpen.Drawings.BrokenViewBuilder.BreakLineStyle | BreakLineType [get, set] |
Returns or sets the break line type More... | |
unsafe NXOpen.Drawings.BrokenViewBuilder.TypeBreak | BreakType [get, set] |
Returns or sets the break type More... | |
unsafe bool | BreakVisibility [get, set] |
Returns or sets the view break visibilitity More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the break line color More... | |
unsafe NXOpen.Annotations.HatchFillSettingsBuilder | CrossHatch [get] |
Returns the HatchFillSetting More... | |
unsafe NXOpen.Drawings.BrokenViewBuilder.TypeDirection | DirectionType [get, set] |
Returns or sets the direction type More... | |
unsafe NXOpen.Direction | DirectionVector [get, set] |
Returns or sets the direction vector. More... | |
unsafe NXOpen.ScCollector | ExistingCurve [get] |
Returns the curve to use as existing curve More... | |
unsafe NXOpen.Expression | Extension1 [get] |
Returns the break line extension (top/right) beyond geometry More... | |
unsafe NXOpen.Expression | Extension2 [get] |
Returns the break line extension (bottom/left) beyond geometry More... | |
unsafe NXOpen.Expression | Gap [get] |
Returns the gap on the sheet between the two break lines More... | |
unsafe bool | IsBreakLine1Associative [get, set] |
Returns or sets the associative positionning of the first break line More... | |
unsafe bool | IsBreakLine2Associative [get, set] |
Returns or sets the associative positionning of the second break line. More... | |
unsafe NXOpen.Drawings.SelectDraftingView | MasterView [get] |
Returns the master view More... | |
unsafe int | Repetition [get, set] |
Returns or sets the repetition of the break line pattern More... | |
unsafe bool | Suppress [get, set] |
Returns or sets the view break suppress status More... | |
unsafe NXOpen.Drawings.BrokenViewBuilder.LineWidth | Width [get, set] |
Returns or sets the curve width of the break line More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to construct the broken view Builder
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateBrokenViewBuilder
Default values.
Property | Value |
---|---|
Amplitude.Value |
5 (millimeters part), 0.25 (inches part) |
BreakLine1Offset.Value |
0 (millimeters part), 0 (inches part) |
BreakLine2Offset.Value |
0 (millimeters part), 0 (inches part) |
BreakLineType |
Simple |
BreakType |
Regular |
DirectionType |
Vector |
Extension1.Value |
0 (millimeters part), 0 (inches part) |
Extension2.Value |
0 (millimeters part), 0 (inches part) |
Gap.Value |
10 (millimeters part), 0.25 (inches part) |
IsBreakLine1Associative |
1 |
IsBreakLine2Associative |
1 |
Repetition |
1 |
Width |
Medium |
Created in NX7.5.0
|
get |
Returns the break line amplitude
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the object specifying the position of the first break line
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the object specifying the position of the first break line
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the offset from the object locating the first break line
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the object specifying the position of the second break line.
For Drawings.BrokenViewBuilder.TypeBreak.Regular only
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the object specifying the position of the second break line.
For Drawings.BrokenViewBuilder.TypeBreak.Regular only
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the offset from the object locating the second break line.
For Drawings.BrokenViewBuilder.TypeBreak.Regular only
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the break line type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the break type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view break visibilitity
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the break line color
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the HatchFillSetting
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the direction type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the direction vector.
For Drawings.BrokenViewBuilder.TypeDirection.Vector .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the curve to use as existing curve
Created in NX7.5.0
License requirements: None.
|
get |
Returns the break line extension (top/right) beyond geometry
Created in NX7.5.0
License requirements: None.
|
get |
Returns the break line extension (bottom/left) beyond geometry
Created in NX7.5.0
License requirements: None.
|
get |
Returns the gap on the sheet between the two break lines
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the associative positionning of the first break line
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the associative positionning of the second break line.
For Drawings.BrokenViewBuilder.TypeBreak.Regular only
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the master view
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the repetition of the break line pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view break suppress status
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve width of the break line
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.